SBOS554C March 2012 – January 2021 INA282-Q1 , INA283-Q1 , INA284-Q1 , INA285-Q1 , INA286-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|
INPUT | |||||||||
VOS | Offset Voltage, RTI(1) | VSENSE = 0 mV | ±20 | ±70 | μV | ||||
dVOS/dT | vs Temperature | TA = –40°C to 125°C | ±0.3 | ±1.5 | μV/°C | ||||
PSRR | vs Power Supply | VS = 2.7 V to 18 V, VSENSE = 0 mV | 3 | μV/V | |||||
VCM | Common-Mode Input Range | TA = –40°C to 125°C | –14 | +80 | V | ||||
CMRR | Common-Mode Rejection | V+IN = –14 V to 80 V, VSENSE = 0 mV TA = –40°C to 125°C | 120 | 140 | dB | ||||
IB | Input Bias Current per Pin(2) | VSENSE = 0 mV | 25 | μA | |||||
IOS | Input Offset Current | VSENSE = 0 mV | 1 | μA | |||||
Differential Input Impedance | 6 | kΩ | |||||||
REFERENCE INPUTS | |||||||||
Reference Input Gain | 1 | V/V | |||||||
Reference Input Voltage Range(3) | 0 | VGND + 9 | V | ||||||
Divider Accuracy(4) | ±0.2% | ±0.5% | |||||||
RVRR | Reference Voltage Rejection Ratio (VREF1 = VREF2 = 40 mV to 9 V, V+ = 18 V) | INA282-Q1 | ±25 | ±75 | μV/V | ||||
TA = –40°C to 125°C | 0.055 | μV/V/°C | |||||||
INA283-Q1 | ±13 | ±30 | μV/V | ||||||
TA = –40°C to 125°C | 0.040 | μV/V/°C | |||||||
INA284-Q1 | ±6 | ±25 | μV/V | ||||||
TA = –40°C to 125°C | 0.015 | μV/V/°C | |||||||
INA285-Q1 | ±4 | ±10 | μV/V | ||||||
TA = –40°C to 125°C | 0.010 | μV/V/°C | |||||||
INA286-Q1 | ±17 | ±45 | μV/V | ||||||
TA = –40°C to 125°C | 0.040 | μV/V/°C | |||||||
GAIN(6) (GND + 0.5 V ≤ VOUT ≤ (V+) – 0.5 V; VREF1 = VREF2 = (V+) / 2 for all devices) | |||||||||
G | Gain | INA282-Q1, V+ = 5 V | 50 | V/V | |||||
INA283-Q1, V+ = 5 V | 200 | V/V | |||||||
INA284-Q1, V+ = 5 V | 500 | V/V | |||||||
INA285-Q1, V+ = 5 V | 1000 | V/V | |||||||
INA286-Q1, V+ = 5 V | 100 | V/V | |||||||
Gain Error | INA282-Q1, INA283-Q1, INA286-Q1 | ±0.4% | ±1.4% | ||||||
INA284-Q1, INA285-Q1 | ±0.4% | ±1.6% | |||||||
TA = –40°C to 125°C | 0.0008 | 0.005 | %/°C | ||||||
OUTPUT | |||||||||
Nonlinearity Error | ±0.01% | ||||||||
Output Impedance | 1.5 | Ω | |||||||
Maximum Capacitive Load | No sustained oscillation | 1 | nF | ||||||
VOLTAGE OUTPUT (5) | |||||||||
Swing to V+ Power-Supply Rail | V+ = 5 V, RLOAD = 10 kΩ to GND TA = –40°C to 125°C | (V+)–0.17 | (V+)–0.4 | V | |||||
Swing to GND | TA = –40°C to 125°C | GND+0.015 | GND+0.04 | V | |||||
FREQUENCY RESPONSE | |||||||||
BW | Effective Bandwidth(7) | INA282-Q1 | 10 | kHz | |||||
INA283-Q1 | 10 | ||||||||
INA284-Q1 | 4 | ||||||||
INA285-Q1 | 2 | ||||||||
INA286-Q1 | 10 | ||||||||
NOISE, RTI (1) | |||||||||
Voltage Noise Density | 1 kHz | 110 | nV/√ Hz | ||||||
POWER SUPPLY | |||||||||
VS | Specified Voltage Range | TA = –40°C to 125°C | 2.7 | 18 | V | ||||
IQ | Quiescent Current | 600 | 900 | μA | |||||
TEMPERATURE RANGE | |||||||||
Specified Range | –40 | 125 | °C |