SBOS977A March 2019 – May 2021 INA302-Q1 , INA303-Q1
PRODUCTION DATA
Each comparator has two output operating modes: transparent and latched. These modes determine how the ALERTx pins respond when an out-of-range condition is removed. The device is placed into either transparent or latched state based on the voltage applied to the corresponding LATCHx pin, as shown in Table 7-1.
OUTPUT MODE | LATCHx PINS SETTINGS |
---|---|
ALERTx transparent mode | LATCHx = low |
ALERTx latch mode | LATCHx = high |