The INA302-Q1 and INA303-Q1 (INA30x-Q1) devices feature a high common-mode, bidirectional, current-sensing amplifier and two high-speed comparators to detect out-of-range current conditions. The INA302-Q1 comparators are configured to detect and respond to overcurrent conditions. The INA303-Q1 comparators are configured to respond to both overcurrent and undercurrent conditions in a windowed configuration. These devices feature an adjustable limit threshold range for each comparator set using an external limit-setting resistor. These current-shunt monitors can measure differential voltage signals on common-mode voltages that can vary from –0.1 V up to +36 V, independent of the supply. In addition, these devices will survive with common-mode voltages as high as 40 V.
The open-drain alert outputs can be configured to operate in either a transparent mode (output status follows the input state), or in a latched mode (alert output is cleared when the latch is reset). The alert response time for comparator 1 is under 1 µs, and the alert response for comparator 2 is set through an external capacitor ranging from 2 µs to 10 s.
These devices operate from a single 2.7-V to 5.5-V supply, drawing a maximum supply current of 950 μA. The devices are specified over the extended operating temperature range of –40°C to +125°C, and are available in a 14-pin TSSOP package.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
INA302-Q1 | TSSOP (14) | 4.40 mm × 5.00 mm |
INA303-Q1 |
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | VS | Analog | Power supply, 2.7 V to 5.5 V |
2 | OUT | Analog output | Output voltage |
3 | LIMIT1 | Analog input | ALERT1 threshold limit input; see the Section 7.3.3.1 section for details on setting the limit threshold |
4 | REF | Analog input | Reference voltage, 0 V to VS |
5 | GND | Analog | Ground |
6 | LATCH1 | Digital input | Transparent or latch mode selection input |
7 | LATCH2 | Digital input | Transparent or latch mode selection input |
8 | NC | — | No internal connection |
9 | LIMIT2 | Analog input | ALERT2 threshold limit input; see the Section 7.3.3.1 section for details on setting the limit threshold |
10 | DELAY | Analog input | Delay timing input; see the Section 7.3.3 section for details on setting the delayed alert response for comparator 2 |
11 | ALERT2 | Analog output | Open-drain output; active-low. This pin is an overlimit alert for the INA302-Q1 and an underlimit alert for the INA303-Q1. |
12 | ALERT1 | Analog output | Open-drain output, active-low overlimit alert |
13 | IN– | Analog input | Connect to load side of the current-sensing resistor |
14 | IN+ | Analog input | Connect to supply side of the current-sensing resistor |