SBOS792A August 2017 – January 2018 INA828
PRODUCTION DATA.
The INA828 operates over a power-supply range of 4.5 V to 36 V (±2.25 V to ±18 V).
CAUTION
Supply voltages higher than 40 V (±20 V) can permanently damage the device. Parameters that vary over supply voltage or temperature are shown in the Typical Characteristics section of this data sheet.