SBOS792A August 2017 – January 2018 INA828
PRODUCTION DATA.
Figure 52 shows that the gain of the INA828 is set by a single external resistor, RG, connected between the RG pins (pins 1 and 8).
The value of RG is selected according to:
Table 1 lists several commonly-used gains and resistor values. The 50-kΩ term in Equation 1 comes from the sum of the two internal 25-kΩ feedback resistors. These on-chip resistors are laser-trimmed to accurate absolute values. The accuracy and temperature coefficients of these resistors are included in the gain accuracy and drift specifications of the INA828.
DESIRED GAIN | RG (Ω) | NEAREST 1% RG (Ω) |
---|---|---|
1 | NC | NC |
2 | 50 k | 49.9 k |
5 | 12.5 k | 12.4 k |
10 | 5.556 k | 5.49 k |
20 | 2.632 k | 2.61 k |
50 | 1.02 k | 1.02 k |
100 | 505.1 | 511 |
200 | 251.3 | 249 |
500 | 100.2 | 100 |
1000 | 50.05 | 49.9 |