SBOS945B November 2020 – April 2021 INA849
PRODUCTION DATA
The nominal performance of the INA849 is specified with a supply voltage of ±15 V and midsupply reference voltage. The device also operates using power supplies from ±4 V (8 V) to ±18 V (36 V) and non-midsupply reference voltages with excellent performance. Section 7.6 shows the parameters that can vary significantly with operating voltage and reference voltage.