SBAS738A June 2018 – October 2018 ISO224
PRODUCTION DATA.
PARAMETER | ISO224B | ISO224A | |
---|---|---|---|
Input offset voltage, VOS | ±5 mV (max) | ±50 mV (max) | |
Input offset drift, TCVOS | ±15 µV/°C (max) | ±60 µV/°C (max) | |
Input-referred noise | 3 µV/√Hz (typ) | 4 µV/√Hz (typ) | |
Gain error, EG | ±0.3% (max) | ±1% (max) | |
Gain error drift, TCEG | ±35 ppm/°C (max) | ±60 ppm/°C (max) | |
Nonlinearity | ±0.01% (max) | ±0.02% (max) | |
Output bandwidth, BW | 275 kHz (typ) | 185 kHz (typ) | |
Common-mode transient immunity, CMTI | 80 kV/µs (typ) | 30 kV/µs (typ) | |
IN to OUTP, OUTN signal delay (50% – 50%) | 2.2 µs (typ) | 2.8 µs (typ) |