SBAS738A June 2018 – October 2018 ISO224
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | VCAP | — | Supply decoupling capacitor.
Connect a 0.22-µF capacitor between this pin and the high-side analog ground. |
2 | IN | I | Analog input |
3 | VDD1 | — | High-side power supply, 4.5 V to 18 V.
See the Power Supply Recommendations section for decoupling recommendations. |
4 | GND1 | — | High-side analog ground |
5 | GND2 | — | Low-side analog ground |
6 | OUTN | O | Inverting analog output |
7 | OUTP | O | Noninverting analog output |
8 | VDD2 | — | Low-side power supply, 4.5 V to 5.5 V.
See the Power Supply Recommendations section for decoupling recommendations. |