SLLSEQ0C august 2015 – may 2023 ISO5852S
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VCC1 | Supply-voltage input side | 2.25 | 5.5 | V | |
VCC2 | Positive supply-voltage output side (VCC2 – GND2) | 15 | 30 | V | |
V(EE2) | Negative supply-voltage output side (VEE2 – GND2) | –15 | 0 | V | |
V(SUP2) | Total supply-voltage output side (VCC2 – VEE2) | 15 | 30 | V | |
V(IH) | High-level input voltage (IN+, IN–, RST) | 0.7 × VCC1 | VCC1 | V | |
V(IL) | Low-level input voltage (IN+, IN–, RST) | 0 | 0.3 × VCC1 | V | |
tUI | Pulse width at IN+, IN– for full output (CLOAD = 1 nF) | 40 | ns | ||
tRST | Pulse width at RST for resetting fault latch | 800 | ns | ||
TA | Ambient temperature | –40 | 125 | °C |