ISO5852S
5.7kVrms, 2.5A/5A single-channel isolated gate driver w/ split output, STO & protection features
ISO5852S
- 100-kV/µs Minimum Common-Mode Transient Immunity (CMTI) at V CM = 1500 V
- Split Outputs to Provide 2.5-A Peak Source and 5-A Peak Sink Currents
- Short Propagation Delay: 76 ns (Typ), 110 ns (Max)
- 2-A Active Miller Clamp
- Output Short-Circuit Clamp
- Soft Turn-Off (STO) during Short Circuit
- Fault Alarm upon Desaturation Detection is Signaled on FLT and Reset Through RST
- Input and Output Undervoltage Lockout (UVLO) with Ready (RDY) Pin Indication
- Active Output Pulldown and Default Low Outputs with Low Supply or Floating Inputs
- 2.25-V to 5.5-V Input Supply Voltage
- 15-V to 30-V Output Driver Supply Voltage
- CMOS Compatible Inputs
- Rejects Input Pulses and Noise Transients Shorter Than 20 ns
- Operating Temperature: –40°C to +125°C Ambient
- Isolation Surge Withstand Voltage 12800-V PK
- Safety-Related Certifications:
- 8000-V PK V IOTM and 2121-V PK V IORM Reinforced Isolation per DIN V VDE V 0884-10 (VDE V 0884-10):2006-12
- 5700-V RMS Isolation for 1 Minute per UL 1577
- CSA Component Acceptance Notice 5A, IEC 60950–1 and IEC 60601–1 End Equipment Standards
- TUV Certification per EN 61010-1 and EN 60950-1
- GB4943.1-2011 CQC Certification
The ISO5852S device is a 5.7-kV RMS, reinforced isolated gate driver for IGBTs and MOSFETs with split outputs, OUTH and OUTL, providing 2.5-A source and 5-A sink current. The input side operates from a single 2.25-V to 5.5-V supply. The output side allows for a supply range from minimum 15 V to maximum 30 V. Two complementary CMOS inputs control the output state of the gate driver. The short propagation time of 76 ns provides accurate control of the output stage.
An internal desaturation (DESAT) fault detection recognizes when the IGBT is in an overcurrent condition. Upon a DESAT detect, a mute logic immediately blocks the output of the isolator and initiates a soft-turnoff procedure which disables the OUTH pin and pulls the OUTL pin to low over a time span of 2 µs. When the OUTL pin reaches 2 V with respect to the most-negative supply potential, V EE2, the gate-driver output is pulled hard to the V EE2 potential, turning the IGBT immediately off.
When desaturation is active, a fault signal is sent across the isolation barrier, pulling the FLT output at the input side low and blocking the isolator input. Mute logic is activated through the soft-turnoff period. The FLT output condition is latched and can be reset only after the RDY pin goes high, through a low-active pulse at the RST input.
When the IGBT is turned off during normal operation with a bipolar output supply, the output is hard clamp to V EE2. If the output supply is unipolar, an active Miller clamp can be used, allowing Miller current to sink across a low-impedance path which prevents the IGBT from dynamic turnon during high-voltage transient conditions.
The readiness for the gate driver to be operated is under the control of two undervoltage-lockout circuits monitoring the input-side and output-side supplies. If either side has insufficient supply, the RDY output goes low, otherwise this output is high.
The ISO5852S device is available in a 16-pin SOIC package. Device operation is specified over a temperature range from –40°C to +125°C ambient.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
ISO5852SDWEVM-017 — Driving and Protection Evaluation Board for SiC and IGBT Power Modules
The ISO5852SDWEVM-017 is a compact, dual chanel isolated gate driver board providing drive, bias voltages, protection and diagnostic needed for half-bridge Sic MOSFET and IGBT Power Modules in standard 62-mm package. This TI EVM is based on 5.7-kVrms reinforced isolation driver IC ISO5852SDW in (...)
ISO5852SEVM — Reinforced Isolated IGBT Gate Driver Evaluation Module
This evaluation module, featuring ISO5852S reinforced isolated gate driver device, allows designers to evaluate device AC and DC performance with a pre-populated 1-nF load or with a user-installed IGBT in either of the standard TO-247 or TO-220 packages.
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TIDA-00195 — Isolated IGBT Gate Driver Evaluation Platform for 3-Phase Inverter System Reference Design
TIDA-01599 — TÜV SÜD-assessed safe torque off (STO) reference design for industrial drives (IEC 61800-5-2)
TIDA-00917 — Gate Driver Reference Design for Parallel IGBTs With Short-Circuit Protection and Current Buffer
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOIC (DW) | 16 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.