Refer to the PDF data sheet for device specific package drawings
Mechanical Data (Package|Pins)
DW|16
Thermal pad, mechanical data (Package|Pins)
1 Features
Pin-to-pin low power replacement for
industry-standard six-channel digital isolators supporting high energy efficiency
application requirements
Automatic enable of high speed channels
to support bi-directional wake up with ultra low quiescent current in STANDBY state: 442µA
(maximum) current per side at VCC = 3.3V (85°C)
50Mbps data rate on high-speed data
channels
4Mbps data rate on low-speed control channels with automatic enable
Low propagation delay: 13.75ns (maximum) at
3.3V
Robust SiO2 isolation barrier:
Wide
temperature range: –40°C to 125°C
Up to 5000VRMS
isolation rating
Up to 10.4kV surge
capability
±50kV/μs typical CMTI
Supply range: 2.5 to
5.5V
2.5 to
5.5V level
translation
Default output high (ISO6163) and low (ISO6163F) options