Product details

Rating Catalog Integrated isolated power No Isolation rating Reinforced Number of channels 6 Forward/reverse channels 3 forward / 3 reverse Default output High, Low Data rate (max) (Mbps) 25 Surge isolation voltage (VIOSM) (VPK) 10000 Withstand isolation voltage (VISO) (Vrms) 5000 CMTI (min) (V/µs) 50000 Operating temperature range (°C) -40 to 125 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 2.5 Creepage (min) (mm) 8 Clearance (min) (mm) 8
Rating Catalog Integrated isolated power No Isolation rating Reinforced Number of channels 6 Forward/reverse channels 3 forward / 3 reverse Default output High, Low Data rate (max) (Mbps) 25 Surge isolation voltage (VIOSM) (VPK) 10000 Withstand isolation voltage (VISO) (Vrms) 5000 CMTI (min) (V/µs) 50000 Operating temperature range (°C) -40 to 125 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 2.5 Creepage (min) (mm) 8 Clearance (min) (mm) 8
SOIC (DW) 16 106.09 mm² 10.3 x 10.3
  • Pin-to-pin low power replacement for industry-standard six-channel digital isolators supporting high energy efficiency application requirements
  • Automatic enable of high speed channels to support bi-directional wake up with ultra low quiescent current in STANDBY state: 442µA (maximum) current per side at VCC = 3.3V (85°C)
  • 50Mbps data rate on high-speed data channels
  • 4Mbps data rate on low-speed control channels with automatic enable
  • Low propagation delay: 13.75ns (maximum) at 3.3V
  • Robust SiO2 isolation barrier:
    • High lifetime at 750VRMS working voltage
    • Wide temperature range: –40°C to 125°C
    • Up to 5000VRMS isolation rating
    • Up to 10.4kV surge capability
    • ±50kV/µs typical CMTI
  • Supply range: 2.5 to 5.5V
  • 2.5 to 5.5V level translation
  • Default output high (ISO6163) and low (ISO6163F) options
  • Robust electromagnetic compatibility (EMC)
    • System-level ESD, EFT, and surge immunity
    • Low emissions
  • Wide-SOIC (DW-16) Package
  • Safety-Related Certifications:
    • DIN EN IEC 60747-17 (VDE 0884-17)
    • UL 1577 component recognition program
    • IEC 62368-1, IEC 61010-1, IEC 60601-1 and GB 4943.1 certifications
  • Pin-to-pin low power replacement for industry-standard six-channel digital isolators supporting high energy efficiency application requirements
  • Automatic enable of high speed channels to support bi-directional wake up with ultra low quiescent current in STANDBY state: 442µA (maximum) current per side at VCC = 3.3V (85°C)
  • 50Mbps data rate on high-speed data channels
  • 4Mbps data rate on low-speed control channels with automatic enable
  • Low propagation delay: 13.75ns (maximum) at 3.3V
  • Robust SiO2 isolation barrier:
    • High lifetime at 750VRMS working voltage
    • Wide temperature range: –40°C to 125°C
    • Up to 5000VRMS isolation rating
    • Up to 10.4kV surge capability
    • ±50kV/µs typical CMTI
  • Supply range: 2.5 to 5.5V
  • 2.5 to 5.5V level translation
  • Default output high (ISO6163) and low (ISO6163F) options
  • Robust electromagnetic compatibility (EMC)
    • System-level ESD, EFT, and surge immunity
    • Low emissions
  • Wide-SOIC (DW-16) Package
  • Safety-Related Certifications:
    • DIN EN IEC 60747-17 (VDE 0884-17)
    • UL 1577 component recognition program
    • IEC 62368-1, IEC 61010-1, IEC 60601-1 and GB 4943.1 certifications

The ISO6163 devices are high-performance, six-channel digital isolators designed for high energy efficiency and cost-sensitive applications requiring up to 5000VRMS isolation ratings per UL 1577. These devices are also certified by VDE, TUV, CSA, and CQC.

The ISO6163 devices are optimized with low quiescent current and bi-directional automatic enable of the high speed data channels for use in high energy efficiency applications such as appliances, battery monitoring, metering and grid.

These devices are designed with low power consumption, high electromagnetic immunity and low emissions while isolating CMOS or LVCMOS digital I/O signals such as: GPIOs, SPI (ADC, DAC, other peripherals), UART, RS-485, RS-232, and CAN . Each channel has a logic input and output buffer separated by TI’s proprietary silicon dioxide (SiO2) isolation barrier.

The ISO6163 device has three forward channels and three reverse-direction channels. This device provides two low speed data channels with bi-directional automatic enable control functionality. The low speed control channels automatically enable the high speed channels when needed or turn them off (outputs high impedance) to further reduce power consumption when high speed data transfer is not needed by the system. In the event of input power or signal loss, the default output level is high for devices without suffix F and low for devices with suffix F.

The ISO6163 devices are high-performance, six-channel digital isolators designed for high energy efficiency and cost-sensitive applications requiring up to 5000VRMS isolation ratings per UL 1577. These devices are also certified by VDE, TUV, CSA, and CQC.

The ISO6163 devices are optimized with low quiescent current and bi-directional automatic enable of the high speed data channels for use in high energy efficiency applications such as appliances, battery monitoring, metering and grid.

These devices are designed with low power consumption, high electromagnetic immunity and low emissions while isolating CMOS or LVCMOS digital I/O signals such as: GPIOs, SPI (ADC, DAC, other peripherals), UART, RS-485, RS-232, and CAN . Each channel has a logic input and output buffer separated by TI’s proprietary silicon dioxide (SiO2) isolation barrier.

The ISO6163 device has three forward channels and three reverse-direction channels. This device provides two low speed data channels with bi-directional automatic enable control functionality. The low speed control channels automatically enable the high speed channels when needed or turn them off (outputs high impedance) to further reduce power consumption when high speed data transfer is not needed by the system. In the event of input power or signal loss, the default output level is high for devices without suffix F and low for devices with suffix F.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet ISO6163 Low-Power, High-Speed Six-Channel Digital Isolator With Automatic Enable datasheet (Rev. B) PDF | HTML 11 Feb 2025
Application note Improving Energy Efficiency in Appliances and Industrial Applications using the ISO6163 Digital Isolator With PDF | HTML 24 Feb 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIGI-ISO-EVM — Universal digital isolator evaluation module

DIGI-ISO-EVM is an evaluation module (EVM) used to evaluate any of the TI single-channel, dual-channel, triple-channel, quad-channel or six-channel digital isolator devices in five different packages - 8-pin narrow-body SOIC (D), 8-pin wide-body SOIC (DWV), 16-pin wide-body SOIC (DW), 16-pin ultra- (...)

User guide: PDF | HTML
Simulation model

ISO6163 IBIS model

SLLM509.ZIP (13 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
SOIC (DW) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos