SLLSFX1 September 2024 ISO6163
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
The ISO6163 family of devices have four high-speed data channels used for clocking, data and other high data rate requirements in the system. These high-speed channels are enabled in the device ACTIVE state and turned off (high impedance) in the device STANDBY state. The device state is determined by the low-speed control channels C and D with automatic enable.