SLLSFX1 September 2024 ISO6163
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
The device takes tPU_LS_CH time to power up from any un-powered or brownout condition below the UVLO threshold until the low-speed control channel outputs to become valid and tPU_LS_CH time for the high-speed data channel outputs to be become valid.
During device power up or recovery from any reset or UVLO condition if ACTIVE state is desired, at least one of the low-speed control channels must be held LOW longer than the ACTIVE sample time, tAMS, after tPU_LS_CH to stay in ACTIVE state, or the device transitions to STANDBY state after tLP_EN time. See Section 7.3.2 for details on data use impact on device states.