SLLSFX1 September 2024 ISO6163
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PD | Maximum power dissipation (both sides) | VCC1 = VCC2 = 5.5V, TJ = 150°C, CL = 15pF, Input a 25MHz 50% duty cycle square wave | 120 | mW | ||
PDx | Maximum power dissipation (side-1 or side-2) | 60 | mW |