SLLSFX1 September 2024 ISO6163
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
DW-16 PACKAGE | ||||||
IS | Safety input, output, or supply current | RθJA =61.5°C/W, VI = 5.5V, TJ = 150°C, TA = 25°C | 369 | mA | ||
RθJA = 61.5°C/W, VI = 3.6V, TJ = 150°C, TA = 25°C | 564 | |||||
RθJA = 61.5°C/W, VI = 2.75V, TJ = 150°C, TA = 25°C | 739 | |||||
PS | Safety input, output, or total power | RθJA = 61.5°C/W, TJ = 150°C, TA = 25°C | 2032 | mW | ||
TS | Maximum safety temperature | 150 | °C |