SLLSFX1 September 2024 ISO6163
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VOH | High-level output voltage | IOH = -4mA; See Figure 6-1 | VCCO - 0.4 (1) | V | ||
VOL | Low-level output voltage | IOL = 4mA; See Figure 6-1 | 0.4 | V | ||
VIT+(IN) | Rising input threshold | 0.7 x VCCI(1) | V | |||
VIT-(IN) | Falling input threshold | 0.3 x VCCI | V | |||
VI(HYS) | Input threshold voltage hysteresis | 0.04 x VCCI | V | |||
IIH | High-level input current | VIH = VCCI(1) at INx | 10 | µA | ||
IIL | Low-level input current | VIL = 0V at INx | -10 | µA | ||
IO_LP | Low-Power mode output current | 3 | nA | |||
CMTI | Common mode transient immunity | VI = VCC or 0V, VCM = 1200V; See Figure 6-4 | 25 | 50 | kV/µs | |
Ci | Input Capacitance (2) | VI = VCC + 0.4×sin(2πft), f = 2MHz, VCC = 3.3V | 1.7 | pF |