SLLSFX1 September 2024 ISO6163
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tPLH, tPHL | Propagation delay time | Channels A, B, E, and F. See Figure 6-1 | 9 | 12 | ns | ||
PWD | Pulse width distortion(1) |tPHL – tPLH| | 1 | ns | ||||
tPLH, tPHL | Propagation delay time | Channels C and D. See Figure 6-1 | 9 | 12 | ns | ||
PWD | Pulse width distortion(1) |tPHL – tPLH| | 1 | ns | ||||
tsk(o) | Channel-to-channel output skew time(2) | Channels A and B or E and F (consecutive channels in active mode) | 1 | ns | |||
tsk(pp) | Part-to-part skew time(3) | 3 | ns | ||||
tr | Output signal rise time | See Figure 6-1 | 2.0 | 3.5 | ns | ||
tf | Output signal fall time | 2.0 | 3.5 | ns | |||
tLP_EN | STANDBY State (low power) enable delay time | Time required transition to STANDBY state once channels C and D are in the inactive and HIGH states. See Figure 6-2 | 700 | 1000 | 1400 | ms | |
tAMS | ACTIVE sample time (portion of tLP_EN), either C or D going LOW | ACTIVE sample deglitch time for STANDBY state enable delay time. See Figure 6-2 | 10 | 28 | µs | ||
tLPN | STANDBY to ACTIVE (Low power to normal) transition time | 20 | 52 | µs | |||
tPU_HS_CH | Time from UVLO to valid output data on channels A, B, E, and F | 120 | µs | ||||
tPU_LS_CH | Time from UVLO to valid output data on channels C and D | 100 | µs | ||||
tDO | Default output delay time from input power loss | Measured from the time VCC goes below 2.2V if the remaining device signals require normal mode operation. See Figure 6-3 | 13.5 | µs | |||
TIE | Time Interval Error | Channels A, B, E, and F. 216 – 1 PRBS data at 50Mbps | 0.08 | 2 | ns | ||
Channels C and D. 216 – 1 PRBS data at 4Mbps | 0.12 | 2 | ns | ||||
tJIT(RJ) | Random jitter | 1 | ns |