SLLSFX1 September 2024 ISO6163
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | SUPPLY CURRENT | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
Supply current - STANDBY (Low Power) (1) | Device in STANDBY state. VI = VCCI on channels C and D (default level). VI = VCCI on channels A, B, E, F (default level). | –40°C to 125°C | ICC1 | 0.36 | 0.458 | mA | |
–40°C to 85°C | 0.36 | 0.442 | |||||
Device in STANDBY state. VI = VCCI on channels C and D (default level). VI = 0V on channels A, B, E, F. | –40°C to 125°C | 0.366 | 0.465 | ||||
–40°C to 85°C | 0.366 | 0.448 | |||||
Device in STANDBY state. VI = VCCI on channels C and D (default level). VI = VCCI on channels A, B, E, F (default level). | –40°C to 125°C | ICC2 | 0.36 | 0.458 | |||
–40°C to 85°C | 0.36 | 0.442 | |||||
Device in STANDBY state. VI = VCCI on channels C and D (default level). VI = 0V on channels A, B, E, F. | –40°C to 125°C | 0.366 | 0.465 | ||||
–40°C to 85°C | 0.366 | 0.448 | |||||
Supply current - ACTIVE - DC signal (2) | VI = VCC1 or VI = 0V | ICC1 | 1.24 | 1.67 | |||
ICC2 | 1.24 | 1.67 | |||||
Supply current - ACTIVE - AC signal (2) | All channels switching with square wave clock inputs; CL = 0pF | 1Mbps | ICC1 | 1.31 | 1.77 | ||
ICC2 | 1.31 | 1.77 | |||||
A, B, E, and F channels switching with square wave clock input; C and D channels switching at 4Mbps; CL = 0pF | 10Mbps | ICC1 | 2.03 | 2.7 | |||
ICC2 | 2.03 | 2.7 | |||||
20Mbps | ICC1 | 2.75 | 3.64 | ||||
ICC2 | 2.75 | 3.64 | |||||
25Mbps | ICC1 | 3.06 | 4.06 | ||||
ICC2 | 3.06 | 4.06 | |||||
50Mbps | ICC1 | 4.73 | 6.3 | ||||
ICC2 | 4.73 | 6.3 |