SLLSG01 September 2024 ISO6441
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VOH(OUTx) | OUTx (output) high-level output voltage | IOH = -2mA; See Section 6 | VCCO - 0.2 (1) | V | ||
VOL(OUTx) | OUTx (output) low-level output voltage | IOL = 2mA; See Section 6 | 0.2 | V | ||
VIT+(INx) | INx (input) switching threshold voltage, rising | 0.7 x VCCI(1) | V | |||
VIT-(INx) | INx (input) switching threshold voltage, falling | 0.3 x VCCI | V | |||
VI_HYS(INx) | INx (input) switching threshold voltage hysteresis | 0.1 x VCCI | V | |||
IIH(INx) | INx (input) high-level input current | VIH = VCCI(1) at INx | 10 | µA | ||
IIL(INx) | INx (input) low-level input current | VIL = 0V at INx | -10 | µA | ||
VIH(ENx) | ENx (enable) threshold voltage, rising | 0.7 x VCCI(1) | V | |||
VIL(ENx) | ENx (enable) threshold voltage, falling | 0.3 x VCCI | V | |||
VI_HYS(ENx) | ENx (enable) threshold voltage hysteresis | 0.1 x VCCI | V | |||
IIH(ENx) | ENx (enable) high-level input current | VIH = VCCI (1) at ENx | 10 | µA | ||
IIL(ENx) | ENx (enable) low-level input current | VIL = 0V at ENx | -10 | µA | ||
Ci | Input Capacitance (2) | VI = VCC/ 2 + 0.4×sin(2πft), f = 2MHz, VCC = 3.3V | 1.5 | pF |