SLLSG01 September 2024 ISO6441
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tPLH, tPHL | Propagation delay time | @100kbps See Section 6 |
6.2 | 10 | ns | ||
PWD | Pulse width distortion(1) |tPHL – tPLH| | 0.03 | 2.5 | ns | |||
tsk(o) | Channel-to-channel output skew time(2) | Same-direction channels | 1.5 | ns | |||
tsk(pp) | Part-to-part skew time(3) | 3 | ns | ||||
tr | Output signal rise time | See Section 6 | 3 | ns | |||
tf | Output signal fall time | 3 | ns | ||||
tPHZ | Disable propagation delay, high-to-high impedance output | See Section 6 | 9 | ns | |||
tPLZ | Disable propagation delay, low-to-high impedance output | 8 | ns | ||||
tPZH | Enable propagation delay, high impedance-to-high output for ISO644x | 7 | ns | ||||
tPZL | Enable propagation delay, high impedance-to-low output for ISO644x | 8 | ns | ||||
tPU | Time from VCC UVLO to valid output data | VCC ramp < 1µs | 90 | µs | |||
tDO | Default output delay time from input power loss | Measured from the time VCC goes below VCC_UVLO–(MIN). See Section 6 | 0.055 | 0.1 | µs | ||
tie | Time interval error | 216 – 1 PRBS data at 100 Mbps | 0.21 | ns |