SLLSFU0B August 2023 – April 2024 ISO6520 , ISO6521
PRODUCTION DATA
family of devices is available in two channel configurations and default output state options to enable a variety of application uses. lists the device features of the devices.
PART NUMBER | MAXIMUM DATA RATE | CHANNEL DIRECTION | DEFAULT OUTPUT STATE | PACKAGE |
---|---|---|---|---|
ISO6520 | 50 Mbps | 2 Forward, 0 Reverse | High | REU-8 |
ISO6520F | 50 Mbps | 2 Forward, 0 Reverse | Low | REU-8 |
ISO6521 | 50 Mbps | 1 Forward, 1 Reverse | High | REU-8 |
ISO6521F | 50 Mbps | 1 Forward, 1 Reverse | Low | REU-8 |