Product details

Rating Catalog Integrated isolated power No Isolation rating Functional Number of channels 2 Forward/reverse channels 1 forward / 1 reverse Default output High, Low Data rate (max) (Mbps) 50 Protocols GPIO, PWM, UART CMTI (min) (V/µs) 100000 Operating temperature range (°C) -40 to 125 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 1.71 Propagation delay time (typ) (µs) 0.011 Current consumption per channel (1 Mbps) (typ) (mA) 1.8 Creepage (min) (mm) 2.2 Clearance (min) (mm) 2.2
Rating Catalog Integrated isolated power No Isolation rating Functional Number of channels 2 Forward/reverse channels 1 forward / 1 reverse Default output High, Low Data rate (max) (Mbps) 50 Protocols GPIO, PWM, UART CMTI (min) (V/µs) 100000 Operating temperature range (°C) -40 to 125 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 1.71 Propagation delay time (typ) (µs) 0.011 Current consumption per channel (1 Mbps) (typ) (mA) 1.8 Creepage (min) (mm) 2.2 Clearance (min) (mm) 2.2
SOIC (D) 8 29.4 mm² 4.9 x 6 VSON (REU) 8 6 mm² 3 x 2
  • Dual channel, CMOS output functional isolators
  • 50Mbps data rate
  • Robust SiO2 isolation barrier with ±150kV/µs typical CMTI
  • Functional Isolation (8-REU):
    • 200VRMS, 280VDC working voltage
    • 570VRMS, 800VDC transient voltage (60s)
  • Functional Isolation (8-D):
    • 450VRMS, 637VDC working voltage
    • 707VRMS, 1000VDC transient voltage (60s)
  • Available in a compact 8-REU package with >2.2mm creepage
  • Wide supply range: 1.71V to 1.89V and 2.25V to 5.5V
  • 1.71V to 5.5V level translation
  • Default output High (ISO652x) and Low (ISO652xF) Options
  • Wide temperature range: –40°C to 125°C
  • 1.8mA per channel typical at 1Mbps at 3.3V
  • Low propagation delay: 11ns typical at 3.3V
  • Robust electromagnetic compatibility (EMC)
    • System-Level ESD, EFT, and surge immunity
    • Ultra-low emissions
  • Leadless-DFN (8-REU) package and Narrow-SOIC (8-D) package options
  • Dual channel, CMOS output functional isolators
  • 50Mbps data rate
  • Robust SiO2 isolation barrier with ±150kV/µs typical CMTI
  • Functional Isolation (8-REU):
    • 200VRMS, 280VDC working voltage
    • 570VRMS, 800VDC transient voltage (60s)
  • Functional Isolation (8-D):
    • 450VRMS, 637VDC working voltage
    • 707VRMS, 1000VDC transient voltage (60s)
  • Available in a compact 8-REU package with >2.2mm creepage
  • Wide supply range: 1.71V to 1.89V and 2.25V to 5.5V
  • 1.71V to 5.5V level translation
  • Default output High (ISO652x) and Low (ISO652xF) Options
  • Wide temperature range: –40°C to 125°C
  • 1.8mA per channel typical at 1Mbps at 3.3V
  • Low propagation delay: 11ns typical at 3.3V
  • Robust electromagnetic compatibility (EMC)
    • System-Level ESD, EFT, and surge immunity
    • Ultra-low emissions
  • Leadless-DFN (8-REU) package and Narrow-SOIC (8-D) package options

The ISO652x devices are high-performance, dual-channel functional isolators designed for cost sensitive, space constrained applications that require isolation for non-safety applications. The isolation barrier supports a working voltage of 200VRMS / 280VDC and transient over voltages of 570VRMS / 800VDC.

The devices provide high electromagnetic immunity and low emissions at low power consumption, while isolating CMOS or LVCMOS digital I/Os. Each isolation channel has a logic input and output buffer separated by TI’s double capacitive silicon dioxide (SiO2) insulation barrier. ISO6520 has two isolation channels with both channels in the same direction. ISO6521 has two isolation channels with one channel in each direction. In the event of input power or signal loss, the default output is high for devices without suffix F and low for devices with suffix F. See Device Functional Modes section for further details.

These devices help prevent noise currents on data buses, such as UART, SPI, RS-485, RS-232, and CAN from damaging sensitive circuitry. Through chip design and layout techniques, the electromagnetic compatibility of the devices have been significantly enhanced to ease system-level ESD and emissions compliance.

The ISO652x devices are high-performance, dual-channel functional isolators designed for cost sensitive, space constrained applications that require isolation for non-safety applications. The isolation barrier supports a working voltage of 200VRMS / 280VDC and transient over voltages of 570VRMS / 800VDC.

The devices provide high electromagnetic immunity and low emissions at low power consumption, while isolating CMOS or LVCMOS digital I/Os. Each isolation channel has a logic input and output buffer separated by TI’s double capacitive silicon dioxide (SiO2) insulation barrier. ISO6520 has two isolation channels with both channels in the same direction. ISO6521 has two isolation channels with one channel in each direction. In the event of input power or signal loss, the default output is high for devices without suffix F and low for devices with suffix F. See Device Functional Modes section for further details.

These devices help prevent noise currents on data buses, such as UART, SPI, RS-485, RS-232, and CAN from damaging sensitive circuitry. Through chip design and layout techniques, the electromagnetic compatibility of the devices have been significantly enhanced to ease system-level ESD and emissions compliance.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet ISO652x General Purpose Dual-Channel Functional Isolators datasheet (Rev. B) PDF | HTML 10 Apr 2024
White paper Shrinking Solution Size and Cost With Functional Isolation PDF | HTML 22 Aug 2024
Product overview Isolating UART Signals (Rev. A) PDF | HTML 18 Jun 2024
Application brief Understanding Functional Isolation (Rev. A) PDF | HTML 02 Jan 2024
EVM User's guide ISO652x Dual-Channel Functional Isolators Evaluation Module PDF | HTML 25 Jul 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ISO6521REUEVM — ISO6521 evaluation module for dual-channel functional isolator for digital signals

ISO6521REUEVM is an evaluation module (EVM) used to evaluate the dual-channel ISO6521 functional isolator in the 8-pin DFN package. The EVM has additional footprints that gives the user flexibility to add componenents to test a variety of common applications. The EVM also features multiple test (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

ISO6521 IBIS Model

SLLM505.ZIP (81 KB) - IBIS Model
Reference designs

PMP23547 — GaN-based 8kW three-phase totem-pole power factor correction and three-phase LLC reference design

This reference design is a high-density and high-efficiency 8kW power supply. The first stage is a triangular conduction mode (TCM) power factor correction (PFC) converter followed by a delta-delta connected three-phase inductor-inductor-capacitor (LLC) converter. Both power stages are implemented (...)
Test report: PDF
Reference designs

PMP23421 — Multiphase four-switch buck-boost DC/DC converter reference design

This reference design is a digitally controlled, gallium nitride (GaN) based, four-switch buck-boost DC/DC converter used for battery backup (BBU) application. This design has a total of seven phases. Six phases are connected in parallel for battery discharging operation providing up to 8.1kW (...)
Test report: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
VSON (REU) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos