SLLSFU0B August 2023 – April 2024 ISO6520 , ISO6521
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VALUE | VALUE | UNIT | |
---|---|---|---|---|---|
8-REU | 8-D | ||||
CLR | External clearance(1) | Shortest pin to pin distance through air | >2.2 | >4 | mm |
CPG | External creepage(1) | Shortest pin to pin distance across the package surface | >2.2 | >4 | mm |
CTI | Comparative tracking index | IEC 60112; UL 746A | >400 | >400 | V |
Material Group | According to IEC 60664-1 | II | II | ||
CIO | Capacitance, input to output(2) | VIO = 0.4 × sin (2 πft), f = 1 MHz | ≅0.5 | ≅0.5 | pF |
RIO | Resistance, input to output(2) | TA = 25°C | >1012 | >1012 | Ω |