SLLSFJ0F January 2020 – February 2023 ISO6720 , ISO6721 , ISO6721R
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tPLH, tPHL | Propagation delay time | See GUID-6271EE40-1A80-4A10-9CBA-87EBF549772B.html#SLLSEP32278 | 15 | 24 | ns | |
tP(dft) | Propagation delay drift | 15.2 | ps/℃ | |||
tUI | Minimum pulse width | See GUID-6271EE40-1A80-4A10-9CBA-87EBF549772B.html#SLLSEP32278 | 20 | ns | ||
PWD | Pulse width distortion#SF0Z.J37UEX8 |tPHL – tPLH| | See GUID-6271EE40-1A80-4A10-9CBA-87EBF549772B.html#SLLSEP32278 | 0.7 | 8.2 | ns | |
tsk(o) | Channel-to-channel output skew time#SFTBX3JCDRSD | Same direction channels | 6 | ns | ||
tsk(p-p) | Part-to-part skew time#SF3BCF5HPA1S | 8.8 | ns | |||
tr | Output signal rise time | See GUID-6271EE40-1A80-4A10-9CBA-87EBF549772B.html#SLLSEP32278 | 2.7 | 5.3 | ns | |
tf | Output signal fall time | 2.7 | 5.3 | ns | ||
tPU | Time from UVLO to valid output data | 300 | us | |||
tDO | Default output delay time from input power loss | Measured from the time VCC goes below 1.2V. See GUID-6271EE40-1A80-4A10-9CBA-87EBF549772B.html#SLLSES06055 |
0.1 | 0.3 | us | |
tie | Time interval error | 216 – 1 PRBS data at 50 Mbps | 1 | ns |