Product details

Rating Catalog Integrated isolated power No Isolation rating Basic Number of channels 2 Forward/reverse channels 2 forward / 0 reverse Default output High, Low Data rate (max) (Mbps) 50 Working isolation voltage (VIOWM) (Vrms) 450, 1000 Surge isolation voltage (VIOSM) (VPK) 6500 Transient isolation voltage (VIOTM) (VPK) 4242 Withstand isolation voltage (VISO) (Vrms) 3000 CMTI (min) (V/µs) 100000 Operating temperature range (°C) -40 to 125 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 1.71 Propagation delay time (typ) (µs) 0.011 Current consumption per channel (DC) (typ) (mA) 1.2 Current consumption per channel (1 Mbps) (typ) (mA) 1.8 Creepage (min) (mm) 4 Clearance (min) (mm) 4 TI functional safety category Functional Safety-Capable
Rating Catalog Integrated isolated power No Isolation rating Basic Number of channels 2 Forward/reverse channels 2 forward / 0 reverse Default output High, Low Data rate (max) (Mbps) 50 Working isolation voltage (VIOWM) (Vrms) 450, 1000 Surge isolation voltage (VIOSM) (VPK) 6500 Transient isolation voltage (VIOTM) (VPK) 4242 Withstand isolation voltage (VISO) (Vrms) 3000 CMTI (min) (V/µs) 100000 Operating temperature range (°C) -40 to 125 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 1.71 Propagation delay time (typ) (µs) 0.011 Current consumption per channel (DC) (typ) (mA) 1.2 Current consumption per channel (1 Mbps) (typ) (mA) 1.8 Creepage (min) (mm) 4 Clearance (min) (mm) 4 TI functional safety category Functional Safety-Capable
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Functional Safety-Capable
    • Documentation available to aid functional safety system design: ISO6720, ISO6721
  • 50-Mbps data rate
  • Robust isolation barrier:
    • High lifetime at 450 VRMS working voltage
    • Up to 3000 VRMS isolation rating
    • ±150 kV/µs typical CMTI
  • Wide supply range: 1.71 V to 1.89 V and 2.25 V to 5.5 V
  • 1.71-V to 5.5-V level translation
  • Default output High (ISO672xB) and Low (ISO672xFB) Options
  • Wide temperature range: –40°C to +125°C
  • 1.8 mA per channel typical at 1 Mbps
  • Low propagation delay: 11 ns typical
  • Robust electromagnetic compatibility (EMC)
    • System-Level ESD, EFT, and surge immunity
    • ±8 kV IEC 61000-4-2 contact discharge protection across isolation barrier
    • Low emissions
  • Narrow-SOIC (D-8) package
  • Safety-Related Certifications:
    • DIN EN IEC 60747-17 (VDE 0884-17)
    • UL 1577 component recognition program
    • IEC 62368-1, IEC 61010-1, IEC 60601-1
    • GB 4943.1
  • Functional Safety-Capable
    • Documentation available to aid functional safety system design: ISO6720, ISO6721
  • 50-Mbps data rate
  • Robust isolation barrier:
    • High lifetime at 450 VRMS working voltage
    • Up to 3000 VRMS isolation rating
    • ±150 kV/µs typical CMTI
  • Wide supply range: 1.71 V to 1.89 V and 2.25 V to 5.5 V
  • 1.71-V to 5.5-V level translation
  • Default output High (ISO672xB) and Low (ISO672xFB) Options
  • Wide temperature range: –40°C to +125°C
  • 1.8 mA per channel typical at 1 Mbps
  • Low propagation delay: 11 ns typical
  • Robust electromagnetic compatibility (EMC)
    • System-Level ESD, EFT, and surge immunity
    • ±8 kV IEC 61000-4-2 contact discharge protection across isolation barrier
    • Low emissions
  • Narrow-SOIC (D-8) package
  • Safety-Related Certifications:
    • DIN EN IEC 60747-17 (VDE 0884-17)
    • UL 1577 component recognition program
    • IEC 62368-1, IEC 61010-1, IEC 60601-1
    • GB 4943.1

The ISO672xB devices are high-performance, dual-channel digital isolators ideal for cost sensitive applications requiring up to 3000 VRMS (D package) isolation ratings per UL 1577. These devices are also certified by VDE, TUV, CSA, and CQC.

The ISO672xB devices provide high electromagnetic immunity and low emissions at low power consumption, while isolating CMOS or LVCMOS digital I/Os. Each isolation channel has a logic input and output buffer separated by TI’s double capacitive silicon dioxide (SiO2) insulation barrier. The ISO6720B device has 2 isolation channels with both channels in the same direction. The ISO6721B device has 2 isolation channels with 1 channel in each direction. In the event of input power or signal loss, the default output is high for devices without suffix F and low for devices with suffix F. See Device Functional Modes section for further details.

Used in conjunction with isolated power supplies, these devices help prevent noise currents on data buses, such as UART, SPI, RS-485, RS-232, and CAN from damaging sensitive circuitry. Through innovative chip design and layout techniques, the electromagnetic compatibility of the ISO672xB devices has been significantly enhanced to ease system-level ESD, EFT, surge, and emissions compliance. The ISO672xB family of devices is available in a 8-pin SOIC narrow-body (D) package and is a pin-to-pin upgrade to the older generations. For reinforced isolation requirements, refer to the ISO672x-Q1.

The ISO672xB devices are high-performance, dual-channel digital isolators ideal for cost sensitive applications requiring up to 3000 VRMS (D package) isolation ratings per UL 1577. These devices are also certified by VDE, TUV, CSA, and CQC.

The ISO672xB devices provide high electromagnetic immunity and low emissions at low power consumption, while isolating CMOS or LVCMOS digital I/Os. Each isolation channel has a logic input and output buffer separated by TI’s double capacitive silicon dioxide (SiO2) insulation barrier. The ISO6720B device has 2 isolation channels with both channels in the same direction. The ISO6721B device has 2 isolation channels with 1 channel in each direction. In the event of input power or signal loss, the default output is high for devices without suffix F and low for devices with suffix F. See Device Functional Modes section for further details.

Used in conjunction with isolated power supplies, these devices help prevent noise currents on data buses, such as UART, SPI, RS-485, RS-232, and CAN from damaging sensitive circuitry. Through innovative chip design and layout techniques, the electromagnetic compatibility of the ISO672xB devices has been significantly enhanced to ease system-level ESD, EFT, surge, and emissions compliance. The ISO672xB family of devices is available in a 8-pin SOIC narrow-body (D) package and is a pin-to-pin upgrade to the older generations. For reinforced isolation requirements, refer to the ISO672x-Q1.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
ISO7720 ACTIVE Robust EMC, dual-channel, 2/0, reinforced digital isolator Pin-to-pin upgrade with higher performance

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 11
Type Title Date
* Data sheet ISO672x General Purpose Basic Dual-Channel Digital Isolators with Robust EMC datasheet (Rev. F) PDF | HTML 04 Jan 2023
Certificate VDE Certificate for Reinforced Isolation for DIN EN IEC 60747-17 (Rev. S) 29 Feb 2024
Certificate VDE Certificate for Basic Isolation for DIN EN IEC 60747-17 (Rev. W) 31 Jan 2024
Certificate CSA Certificate for ISO672xDWV 15 Mar 2023
Certificate CSA Certificate for ISO672xD 14 Mar 2023
Certificate CQC Certificate for ISOxxD (Rev. A) 07 Feb 2023
Certificate CQC Certificate for ISOxxDWV (Rev. A) 07 Feb 2023
Certificate TUV Certificate for Isolation Devices (Rev. K) 05 Aug 2022
White paper Why are Digital Isolators Certified to Meet Electrical Equipment Standards? 16 Nov 2021
White paper Distance Through Insulation: How Digital Isolators Meet Certification Requiremen PDF | HTML 11 Jun 2021
Functional safety information ISO6720/ISO6720-Q1 Functional Safety, FIT Rate, FMD and Pin FMA PDF | HTML 22 Feb 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIGI-ISO-EVM — Universal digital isolator evaluation module

DIGI-ISO-EVM is an evaluation module (EVM) used to evaluate any of the TI single-channel, dual-channel, triple-channel, quad-channel or six-channel digital isolator devices in five different packages - 8-pin narrow-body SOIC (D), 8-pin wide-body SOIC (DWV), 16-pin wide-body SOIC (DW), 16-pin ultra- (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

ISO6720 PSpice Transient Model

SLLM484.ZIP (188 KB) - PSpice Model
Reference designs

TIDA-010243 — Three-phase current transformer e-meter reference design with standalone ADC

This reference design implements Class 0.1 three-phase energy measurement using a high-performance, multichannel analog-to-digital converter (ADC), which samples current transformers (CT) at 8 kHz to measure the current and voltage of each leg of the AC mains. This reference design achieves high (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos