SLLSFF5H January 2020 – May 2022 ISO6720-Q1 , ISO6721-Q1 , ISO6721R-Q1
PRODUCTION DATA
For digital circuit boards operating at less than 150 Mbps, (or rise and fall times greater than 1 ns), and trace lengths of up to 10 inches, use standard FR-4 UL94V-0 printed circuit board. This PCB is preferred over cheaper alternatives because of lower dielectric losses at high frequencies, less moisture absorption, greater strength and stiffness, and the self-extinguishing flammability-characteristics.