Product details

Rating Automotive Integrated isolated power No Isolation rating Basic Number of channels 2 Forward/reverse channels 1 forward / 1 reverse Default output High, Low Data rate (max) (Mbps) 50 Surge isolation voltage (VIOSM) (VPK) 6500 Transient isolation voltage (VIOTM) (VPK) 4242 Withstand isolation voltage (VISO) (Vrms) 3000 CMTI (min) (V/µs) 100000 Operating temperature range (°C) -40 to 125 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 1.71 Propagation delay time (typ) (µs) 0.011 Current consumption per channel (DC) (typ) (mA) 1.2 Current consumption per channel (1 Mbps) (typ) (mA) 1.8 Creepage (min) (mm) 4 Clearance (min) (mm) 4
Rating Automotive Integrated isolated power No Isolation rating Basic Number of channels 2 Forward/reverse channels 1 forward / 1 reverse Default output High, Low Data rate (max) (Mbps) 50 Surge isolation voltage (VIOSM) (VPK) 6500 Transient isolation voltage (VIOTM) (VPK) 4242 Withstand isolation voltage (VISO) (Vrms) 3000 CMTI (min) (V/µs) 100000 Operating temperature range (°C) -40 to 125 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 1.71 Propagation delay time (typ) (µs) 0.011 Current consumption per channel (DC) (typ) (mA) 1.2 Current consumption per channel (1 Mbps) (typ) (mA) 1.8 Creepage (min) (mm) 4 Clearance (min) (mm) 4
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Functional Safety-Capable
  • AEC-Q100 qualified with the following results:
    • Device temperature Grade 1: –40°C to +125°C ambient operating temperature range
  • Meets VDA320 isolation requirements
  • 50-Mbps data rate
  • Robust isolation barrier:
    • High lifetime at 1060 VRMS working voltage
    • Up to 5000 VRMS isolation rating
    • ±150 kV/µs typical CMTI
  • Wide supply range: 1.71 V to 1.89 V and 2.25 V to 5.5 V
  • 1.71-V to 5.5-V level translation
  • Default output High (ISO672x-Q1) and Low (ISO672xF-Q1) Options
  • 1.8 mA per channel typical at 1 Mbps
  • Low propagation delay: 11 ns typical
  • Robust electromagnetic compatibility (EMC)
    • System-Level ESD, EFT, and surge immunity
    • ±8 kV IEC 61000-4-2 contact discharge protection across isolation barrier
    • Low emissions
  • Narrow-SOIC (D-8) and Wide-SOIC (DWV-8) package
  • Safety-Related Certifications:
    • DIN VDE V 0884-11:2017-01
    • UL 1577 component recognition program
    • IEC 62368-1, IEC 61010-1, IEC 60601-1
    • GB 4943.1-2011
  • Functional Safety-Capable
  • AEC-Q100 qualified with the following results:
    • Device temperature Grade 1: –40°C to +125°C ambient operating temperature range
  • Meets VDA320 isolation requirements
  • 50-Mbps data rate
  • Robust isolation barrier:
    • High lifetime at 1060 VRMS working voltage
    • Up to 5000 VRMS isolation rating
    • ±150 kV/µs typical CMTI
  • Wide supply range: 1.71 V to 1.89 V and 2.25 V to 5.5 V
  • 1.71-V to 5.5-V level translation
  • Default output High (ISO672x-Q1) and Low (ISO672xF-Q1) Options
  • 1.8 mA per channel typical at 1 Mbps
  • Low propagation delay: 11 ns typical
  • Robust electromagnetic compatibility (EMC)
    • System-Level ESD, EFT, and surge immunity
    • ±8 kV IEC 61000-4-2 contact discharge protection across isolation barrier
    • Low emissions
  • Narrow-SOIC (D-8) and Wide-SOIC (DWV-8) package
  • Safety-Related Certifications:
    • DIN VDE V 0884-11:2017-01
    • UL 1577 component recognition program
    • IEC 62368-1, IEC 61010-1, IEC 60601-1
    • GB 4943.1-2011

The ISO672x-Q1 devices are high-performance, dual-channel digital isolators ideal for cost sensitive applications requiring up to 5000 VRMS (DWV package) and 3000 VRMS (D package) isolation ratings per UL 1577. These devices are also certified by VDE, TUV, CSA, and CQC.

The ISO672x-Q1 devices provide high electromagnetic immunity and low emissions at low power consumption, while isolating CMOS or LVCMOS digital I/Os. Each isolation channel has a logic input and output buffer separated by TI’s double capacitive silicon dioxide (SiO2) insulation barrier. The ISO6720-Q1 device has 2 isolation channels with both channels in the same direction. The ISO6721-Q1 device has 2 isolation channels with 1 channel in each direction. In the event of input power or signal loss, the default output is high for devices without suffix F and low for devices with suffix F. See Device Functional Modes section for further details.

The ISO672x-Q1 devices are high-performance, dual-channel digital isolators ideal for cost sensitive applications requiring up to 5000 VRMS (DWV package) and 3000 VRMS (D package) isolation ratings per UL 1577. These devices are also certified by VDE, TUV, CSA, and CQC.

The ISO672x-Q1 devices provide high electromagnetic immunity and low emissions at low power consumption, while isolating CMOS or LVCMOS digital I/Os. Each isolation channel has a logic input and output buffer separated by TI’s double capacitive silicon dioxide (SiO2) insulation barrier. The ISO6720-Q1 device has 2 isolation channels with both channels in the same direction. The ISO6721-Q1 device has 2 isolation channels with 1 channel in each direction. In the event of input power or signal loss, the default output is high for devices without suffix F and low for devices with suffix F. See Device Functional Modes section for further details.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
ISO7721-Q1 ACTIVE Automotive, robust EMC, dual-channel, 1/1, reinforced digital isolator Pin-to-pin device with 50-Mbps data rate and lower 1 ku price
Same functionality with different pin-out to the compared device
ISO6721-Q1 ACTIVE Automotive, general-purpose, dual-channel, 1/1 digital isolator Same package as device with opposite channel directions and different pinout

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet ISO672x-Q1 General Purpose Reinforced and Basic Dual-Channel Automotive Digital Isolators with Robust EMC datasheet (Rev. H) PDF | HTML 28 Apr 2022
Certificate VDE Certificate for Basic Isolation for DIN EN IEC 60747-17 (Rev. X) 08 Jan 2025
Certificate CSA Certificate for ISO6721RxD (Rev. A) 15 Feb 2023
Certificate CQC Certificate for ISOxxD (Rev. A) 07 Feb 2023
Certificate TUV Certificate for Isolation Devices (Rev. K) 05 Aug 2022
Certificate UL Certificate of Compliance File E181974 Vol 4 Sec 6 (Rev. P) 05 Aug 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos