SLLSFF5H January 2020 – May 2022 ISO6720-Q1 , ISO6721-Q1 , ISO6721R-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
D-8 PACKAGE - ISO672xB | ||||||
IS | Safety input, output, or supply current (1) | RθJA =104.6°C/W, VI = 5.5 V, TJ = 150°C, TA = 25°C See Figure 7-1 |
217.2 | mA | ||
RθJA = 104.6°C/W, VI = 3.6 V, TJ = 150°C, TA = 25°C See Figure 7-1 |
332 | mA | ||||
RθJA = 104.6°C/W, VI = 2.75 V, TJ = 150°C, TA = 25°C See Figure 7-1 |
434.5 | mA | ||||
RθJA = 104.6°C/W, VI = 1.89 V, TJ = 150°C, TA = 25°C See Figure 7-1 |
628.9 | mA | ||||
PS | Safety input, output, or total power (1) | RθJA = 104.6°C/W, TJ = 150°C, TA = 25°C See Figure 7-2 |
1195 | mW | ||
TS | Maximum safety temperature (1) | 150 | °C | |||
D-8 PACKAGE - ISO6721RB | ||||||
IS | Safety input, output, or supply current (1) | RθJA = 98.5°C/W, VI = 5.5 V, TJ = 150°C, TA = 25°C See Figure 7-3 |
230.7 | mA | ||
IS | Safety input, output, or supply current (1) | RθJA = 98.5°C/W, VI = 3.6 V, TJ = 150°C, TA = 25°C See Figure 7-3 |
352.5 | mA | ||
IS | Safety input, output, or supply current (1) | RθJA = 98.5°C/W, VI = 2.75 V, TJ = 150°C, TA = 25°C See Figure 7-3 |
461.5 | mA | ||
IS | Safety input, output, or supply current (1) | RθJA = 98.5°C/W, VI = 1.89 V, TJ = 150°C, TA = 25°C See Figure 7-3 |
671.4 | mA | ||
PS | Safety input, output, or total power (1) | RθJA = 98.5°C/W, TJ = 150°C, TA = 25°C See Figure 7-4 |
1269 | mW | ||
TS | Maximum safety temperature (1) | 150 | °C | |||
DWV-8 PACKAGE | ||||||
IS | Safety input, output, or supply current (1) | RθJA =84.3°C/W, VI = 5.5 V, TJ = 150°C, TA = 25°C See Figure 7-5 |
270 | mA | ||
IS | RθJA = 84.3.6°C/W, VI = 3.6 V, TJ = 150°C, TA = 25°C See Figure 7-5 |
412 | mA | |||
IS | RθJA = 84.3°C/W, VI = 2.75 V, TJ = 150°C, TA = 25°C See Figure 7-5 |
539 | mA | |||
IS | RθJA = 84.3°C/W, VI = 1.89 V, TJ = 150°C, TA = 25°C See Figure 7-5 |
790 | mA | |||
PS | Safety input, output, or total power (1) | RθJA = 84.3°C/W, TJ = 150°C, TA = 25°C See Figure 7-5 |
1483 | mW | ||
TS | Maximum safety temperature (1) | 150 | °C |