SLLSFF5H January 2020 – May 2022 ISO6720-Q1 , ISO6721-Q1 , ISO6721R-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | SUPPLY CURRENT | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
ISO6720 | |||||||
Supply current - DC signal | VI = VCCI(1)(ISO6720), VI = 0 V (ISO6720 with F suffix) | ICC1 | 1.1 | 1.7 | mA | ||
ICC2 | 1.3 | 2.1 | |||||
VI = 0V (ISO6720), VI = VCC1 (ISO6720 with F suffix) | ICC1 | 3.2 | 4.6 | ||||
ICC2 | 1.4 | 2.3 | |||||
Supply current - AC signal | All channels switching with square wave clock input; CL = 15 pF | 1 Mbps | ICC1 | 2.1 | 3.1 | ||
ICC2 | 1.5 | 2.3 | |||||
10 Mbps | ICC1 | 2.2 | 3.2 | ||||
ICC2 | 2.7 | 3.6 | |||||
50 Mbps | ICC1 | 2.5 | 3.6 | ||||
ICC2 | 7.9 | 9.5 | |||||
ISO6721 | |||||||
Supply current - DC signal | VI = VCCI(1)(ISO6721); VI = 0 V (ISO6721 with F suffix) | ICC1, ICC2 | 1.2 | 2.1 | mA | ||
VI = 0 V (ISO6721); VI = VCCI (ISO6721 with F suffix) | ICC1, ICC2 | 2.3 | 3.5 | ||||
Supply current - AC signal | All channels switching with square wave clock input; CL = 15 pF | 1 Mbps | ICC1, ICC2 | 1.9 | 2.9 | ||
10 Mbps | ICC1, ICC2 | 2.5 | 3.6 | ||||
50 Mbps | ICC1, ICC2 | 5.2 | 6.7 | ||||
ISO6721RB | |||||||
Supply current - DC signal | VI = VCCI (1)(ISO6721R); VI = 0 V (ISO6721R with F suffix) | ICC1, ICC2 | 2.1 | 3.3 | mA | ||
VI = 0 V (ISO6721R); VI = VCCI (ISO6721R with F suffix) | ICC1, ICC2 | 3.2 | 4.7 | ||||
Supply current - AC signal | All channels switching with square wave clock input; CL = 15 pF | 1 Mbps | ICC1, ICC2 | 2.7 | 4.1 | ||
10 Mbps | ICC1, ICC2 | 3.3 | 4.7 | ||||
50 Mbps | ICC1, ICC2 | 6.0 | 7.7 |