Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
ISO672x General Purpose Basic Dual-Channel Digital Isolators with Robust EMC
1 Features
- Functional Safety-Capable
- Documentation available to aid functional
safety system design: ISO6720, ISO6721
- 50-Mbps data rate
- Robust isolation barrier:
- High lifetime at 450 VRMS working voltage
- Up to 3000 VRMS isolation rating
- ±150 kV/μs typical CMTI
- Wide supply range: 1.71 V to 1.89 V and 2.25 V to 5.5 V
- 1.71-V to 5.5-V level translation
- Default output High (ISO672xB) and Low (ISO672xFB) Options
- Wide temperature range: –40°C to +125°C
- 1.8 mA per channel typical at 1 Mbps
- Low propagation delay: 11 ns typical
- Robust electromagnetic compatibility (EMC)
- System-Level ESD, EFT, and surge immunity
- ±8 kV IEC 61000-4-2 contact discharge protection across isolation barrier
- Low emissions
- Narrow-SOIC (D-8) package
- Safety-Related Certifications:
- DIN EN IEC 60747-17 (VDE
0884-17)
- UL 1577 component
recognition program
- IEC 62368-1, IEC 61010-1,
IEC 60601-1
- GB 4943.1