SLLSFJ0F January 2020 – February 2023 ISO6720 , ISO6721 , ISO6721R
PRODUCTION DATA
VDE | CSA | UL | CQC | TUV |
---|---|---|---|---|
Certified according to DIN EN IEC 60747-17 (VDE 0884-17) | Certified according to IEC 62368-1, IEC 61010-1 and IEC 60601 | Certified according to UL 1577 Component Recognition Program | Certified according to GB 4943.1 | Certified according to EN 61010-1 and EN 62368-1 |
Maximum transient isolation voltage, 4242 VPK; Maximum repetitive peak isolation voltage, 637 VPK; Maximum surge isolation voltage, 6500 VPK |
400 VRMS basic insulation per CSA 62368-1 and IEC 62368-1; 300 VRMS basic insulation per CSA 61010-1 and IEC 61010-1 (pollution degree 2, material group III) 1 MOPP (Means of Patient Protection) per CSA 60601-1 and IEC 60601-1, 250 VRMS (D-8) max working voltage |
Single protection, 3000 VRMS |
Basic insulation, Altitude ≤ 5000 m, Tropical Climate, 250 VRMS maximum working voltage |
3000 VRMS (D-8) Basic insulation per EN 61010-1 up to working voltage of 300 VRMS (D-8) 3000 VRMS (D-8) basic insulation per EN 62368-1 up to working voltage of 400 VRMS (D-8) |
Certificate number: 40047657 | Master contract number: 220991 | File number: E181974 | Certificate number: CQC21001305151 | Client ID number: 077311 |