SLLSFJ0F January 2020 – February 2023 ISO6720 , ISO6721 , ISO6721R
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VOH | High-level output voltage | IOH = -2mA ; See GUID-6271EE40-1A80-4A10-9CBA-87EBF549772B.html#SLLSEP32278 | VCCO - 0.2 | V | ||
VOL | Low-level output voltage | IOL = 2mA ; See GUID-6271EE40-1A80-4A10-9CBA-87EBF549772B.html#SLLSEP32278 | 0.2 | V | ||
VIT+(IN) | Rising input switching threshold | 0.7 x VCCI#NOTE_8_SF1 | V | |||
VIT-(IN) | Falling input switching threshold | 0.3 x VCCI | V | |||
VI(HYS) | Input threshold voltage hysteresis | 0.1 x VCCI | V | |||
IIH | High-level input current | VIH = VCCI#NOTE_8_SF1 at INx | 10 | µA | ||
IIL | Low-level input current | VIL = 0 V at INx | -10 | µA | ||
CMTI | Common mode transient immunity | VI = VCC or 0 V, VCM = 1200 V | 100 | 150 | kV/us | |
Ci | Input Capacitance#NOTE_9_SF1 | VI = VCC/ 2 + 0.4×sin(2πft), f = 2 MHz, VCC = 3.3 V ; See GUID-6271EE40-1A80-4A10-9CBA-87EBF549772B.html#SLLSEP38833 | 2.8 | pF |