4 Revision History
Changes from Revision E (May 2022) to Revision F (February 2023)
- Changed standard name from: "DIN V VDE V 0884-11:2017-01" to: "DIN
EN IEC 60747-17 (VDE 0884-17)" throughout the documentGo
- Removed references to standard IEC/EN/CSA 60950-1 thorughout the
documentGo
- Updated standards marked as 'planned' to include certificate numbers
throughout the documentGo
- Removed standard revision and year references from all standard
names throughout the documentGo
- Added Maximum impulse voltage (VIMP) specification per DIN EN IEC 60747-17 (VDE 0884-17) Go
- Changed test conditions and values of Maximum surge isolation voltage (VIOSM) specification per DIN EN IEC 60747-17 (VDE 0884-17) Go
- Clarified method b test conditions of Apparent charge (qPD)Go
- Changed Maximum surge isolation voltage (VIOSM) from 5000 VPK to 6500 VPK
Go
- Changed working voltage lifetime margin from 30% to 20% and minimum required
insulation lifetime from 26 years to 24 yearsGo
- Changed Figure 9-8 per DIN EN IEC 60747-17 (VDE 0884-17)Go
Changes from Revision D (September 2021) to Revision E (May 2022)
- Updated CMTI typical to 150
kV/us and minimum to 100 kV/us Go
- Switched the labels for VCC1 falling and VCC2 rising
in the graph legend of Power Supply Undervoltage Threshold vs Free-Air
Temperature
Go
Changes from Revision C (May 2021) to Revision D (September 2021)
- Added ISO6721RB device to the data
sheet.Go
Changes from Revision B (March 2021) to Revision C (May 2021)
- Updated CISPR 22 to CISPR 32Go
- Updated Insulation Lifetime Projection Data imageGo
- Updated Power Supply Recommendations document
referencesGo
- Added the Device Support sectionGo
Changes from Revision A (December 2020) to Revision B (March 2021)
- Switched the line colors for VCC at 2.5 V and VCC at 3.3 V in Go
- Switched the labels for VCC1 falling and VCC2 rising
in the graph legend of Power Supply Undervoltage Threshold vs Free-Air
Temperature
Go
Changes from Revision * (July 2020) to Revision A (December 2020)
- Changed device status to Production DataGo