SLLSFJ0F January 2020 – February 2023 ISO6720 , ISO6721 , ISO6721R
PRODUCTION DATA
The ISO672xB family of devices is available in two channel configurations and default output state options to enable a variety of application uses. #GUID-B277144C-9CDE-498B-A1AE-61E1807BF490/X6160 lists the device features of the ISO672xB devices.
PART NUMBER | MAXIMUM DATA RATE | CHANNEL DIRECTION | DEFAULT OUTPUT STATE | PACKAGE | RATED ISOLATION(1) |
---|---|---|---|---|---|
ISO6720B | 50 Mbps | 2 Forward, 0 Reverse | High | D-8 | 3000 VRMS / 4242 VPK |
ISO6720FB | 50 Mbps | 2 Forward, 0 Reverse | Low | D-8 | 3000 VRMS / 4242 VPK |
ISO6721B | 50 Mbps | 1 Forward, 1 Reverse | High | D-8 | 3000 VRMS / 4242 VPK |
ISO6721FB | 50 Mbps | 1 Forward, 1 Reverse | Low | D-8 | 3000 VRMS / 4242 VPK |
ISO6721RB | 50 Mbps | 1 Forward, 1 Reverse | High | D-8 | 3000 VRMS / 4242 VPK |
ISO6721RFB | 50 Mbps | 1 Forward, 1 Reverse | Low | D-8 | 3000 VRMS / 4242 VPK |