SLLSFO3A December 2021 – February 2023 ISO6760L
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | SUPPLY CURRENT | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
ISO6760L | |||||||
Supply current - DC signal | Output A: GND for ISO6760L and Vcc for ISO6760LN Output B: Vcc for ISO6760L and GND for ISO6760LN |
ICC1 | 5.07 | 6.85 | mA | ||
ICC2 | 3.28 | 5.35 | |||||
Supply current - AC signal | All channels switching with square wave clock input; CL = 15 pF | 1 Mbps | ICC1 | 5.08 | 6.87 | ||
ICC2 | 3.49 | 5.59 | |||||
10 Mbps | ICC1 | 5.14 | 6.97 | ||||
ICC2 | 5.34 | 7.8 | |||||
25 Mbps |
ICC1 | 5.59 | 7.49 | ||||
ICC2 | 13.83 | 17.47 |