Product details

Rating Catalog Integrated isolated power No Isolation rating Reinforced Number of channels 6 Forward/reverse channels 6 forward / 0 reverse Default output High Data rate (max) (Mbps) 50 Surge isolation voltage (VIOSM) (VPK) 10000 Transient isolation voltage (VIOTM) (VPK) 7071 Withstand isolation voltage (VISO) (Vrms) 5000 CMTI (min) (V/µs) 100000 Operating temperature range (°C) -40 to 125 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 1.71 Propagation delay time (typ) (µs) 0.011 Current consumption per channel (DC) (typ) (mA) 1.26 Current consumption per channel (1 Mbps) (typ) (mA) 1.95 Creepage (min) (mm) 8 Clearance (min) (mm) 8 TI functional safety category Functional Safety-Capable
Rating Catalog Integrated isolated power No Isolation rating Reinforced Number of channels 6 Forward/reverse channels 6 forward / 0 reverse Default output High Data rate (max) (Mbps) 50 Surge isolation voltage (VIOSM) (VPK) 10000 Transient isolation voltage (VIOTM) (VPK) 7071 Withstand isolation voltage (VISO) (Vrms) 5000 CMTI (min) (V/µs) 100000 Operating temperature range (°C) -40 to 125 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 1.71 Propagation delay time (typ) (µs) 0.011 Current consumption per channel (DC) (typ) (mA) 1.26 Current consumption per channel (1 Mbps) (typ) (mA) 1.95 Creepage (min) (mm) 8 Clearance (min) (mm) 8 TI functional safety category Functional Safety-Capable
SOIC (DW) 16 106.09 mm² 10.3 x 10.3
  • ISO6760 with integrated Interlock function
    • Designed to support opposite polarity of adjacent channels
    • Three sets of paired interlock channels
  • Robust isolation barrier:
    • High lifetime at 1500 VRMS working voltage
    • Up to 5000 VRMS isolation rating
    • Up to 10 kV surge capability
    • ±130 kV/µs typical CMTI
  • Wide supply range: 1.71 V to 1.89 V and 2.25 V to 5.5 V
  • Channel output non-inverting (ISO6760L) and inverting (ISO6760LN) options
  • 50 Mbps data rate
  • 1.71 V to 5.5 V level translation
  • Wide temperature range: –40°C to 125°C
  • 1.4 mA per channel typical at 1 Mbps
  • Robust electromagnetic compatibility (EMC)
    • System-level ESD, EFT, and surge immunity
    • Low emissions
  • Wide-SOIC (DW-16) Package
  • Safety-Related Certifications:
    • DIN EN IEC 60747-17 (VDE 0884-17)
    • UL 1577 component recognition program
    • IEC 62368-1, IEC 61010-1, IEC 60601-1 and GB 4943.1 certifications
  • ISO6760 with integrated Interlock function
    • Designed to support opposite polarity of adjacent channels
    • Three sets of paired interlock channels
  • Robust isolation barrier:
    • High lifetime at 1500 VRMS working voltage
    • Up to 5000 VRMS isolation rating
    • Up to 10 kV surge capability
    • ±130 kV/µs typical CMTI
  • Wide supply range: 1.71 V to 1.89 V and 2.25 V to 5.5 V
  • Channel output non-inverting (ISO6760L) and inverting (ISO6760LN) options
  • 50 Mbps data rate
  • 1.71 V to 5.5 V level translation
  • Wide temperature range: –40°C to 125°C
  • 1.4 mA per channel typical at 1 Mbps
  • Robust electromagnetic compatibility (EMC)
    • System-level ESD, EFT, and surge immunity
    • Low emissions
  • Wide-SOIC (DW-16) Package
  • Safety-Related Certifications:
    • DIN EN IEC 60747-17 (VDE 0884-17)
    • UL 1577 component recognition program
    • IEC 62368-1, IEC 61010-1, IEC 60601-1 and GB 4943.1 certifications

The ISO6760L and ISO6760LN devices are high-performance, six-channel digital isolators with integrated interlock function for applications requiring up to 5000 VRMS isolation ratings per UL 1577. These devices are also certified by VDE, TUV, CSA, and CQC.

The ISO6760L family of devices integrate a series of logic gates to provide hardware interlock functionality for adjacent channels. The interlock feature ensures that each channel, in a channel pairing, will not be enabled at the same time. If both channels in the pairing share the same input logic, the output logic will always be low. The ISO6760L family of devices have all six channels in the same direction and provide high electromagnetic immunity and low emissions at low power consumption, while isolating CMOS or LVCMOS digital I/Os. Each isolation channel has a logic input and output buffer separated by TI’s double capacitive silicon dioxide (SiO2) insulation barrier.

Used in conjunction with intelligent power modules (IPMs), the interlock feature in these devices help prevent shoot through current between the high side and low side gate driver during turn on and turn off events. Six channels, including three pairings of interlock circuitry, are integrated in a 16-pin SOIC wide-body (DW) package with space savings greater than 50% compared to optocoupler solutions. Through innovative chip design and layout techniques, the electromagnetic compatibility of the ISO6760L devices has been significantly enhanced to ease system-level ESD, EFT, surge, and emissions compliance.

The ISO6760L and ISO6760LN devices are high-performance, six-channel digital isolators with integrated interlock function for applications requiring up to 5000 VRMS isolation ratings per UL 1577. These devices are also certified by VDE, TUV, CSA, and CQC.

The ISO6760L family of devices integrate a series of logic gates to provide hardware interlock functionality for adjacent channels. The interlock feature ensures that each channel, in a channel pairing, will not be enabled at the same time. If both channels in the pairing share the same input logic, the output logic will always be low. The ISO6760L family of devices have all six channels in the same direction and provide high electromagnetic immunity and low emissions at low power consumption, while isolating CMOS or LVCMOS digital I/Os. Each isolation channel has a logic input and output buffer separated by TI’s double capacitive silicon dioxide (SiO2) insulation barrier.

Used in conjunction with intelligent power modules (IPMs), the interlock feature in these devices help prevent shoot through current between the high side and low side gate driver during turn on and turn off events. Six channels, including three pairings of interlock circuitry, are integrated in a 16-pin SOIC wide-body (DW) package with space savings greater than 50% compared to optocoupler solutions. Through innovative chip design and layout techniques, the electromagnetic compatibility of the ISO6760L devices has been significantly enhanced to ease system-level ESD, EFT, surge, and emissions compliance.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
ISO6760 ACTIVE General purpose, 50-Mbps, six-channel (6/0) digital isolator Pin-to-pin device without interlock.
ISO7760 ACTIVE Robust EMC, six-channel, 6/0, reinforced digital isolator Pin-to-pin upgrade with higher performance.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet ISO6760L Six-Channel Reinforced Digital Isolators with Integrated Interlock and Robust EMC datasheet (Rev. A) PDF | HTML 03 Jan 2023
Certificate VDE Certificate for Reinforced Isolation for DIN EN IEC 60747-17 (Rev. S) 29 Feb 2024
Certificate CQC Certificate for ISOxxDWx (Rev. J) 27 Mar 2023
Certificate CSA Certificate for ISO676xDW (Rev. A) 15 Feb 2023
Certificate TUV Certificate for Isolation Devices (Rev. K) 05 Aug 2022
Certificate UL Certificate of Compliance File E181974 Vol 4 Sec 6 (Rev. P) 05 Aug 2022
Functional safety information ISO6760L/ISO6760L-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML 10 Mar 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIGI-ISO-EVM — Universal digital isolator evaluation module

DIGI-ISO-EVM is an evaluation module (EVM) used to evaluate any of the TI single-channel, dual-channel, triple-channel, quad-channel or six-channel digital isolator devices in five different packages - 8-pin narrow-body SOIC (D), 8-pin wide-body SOIC (DWV), 16-pin wide-body SOIC (DW), 16-pin ultra- (...)

User guide: PDF | HTML
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
SOIC (DW) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos