SLLSFO3A December 2021 – February 2023 ISO6760L
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | SUPPLY CURRENT | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
ISO6760L | |||||||
Supply current - DC signal | Output A: GND for ISO6760L and Vcc for ISO6760LN Output B: Vcc for ISO6760L and GND for ISO6760LN |
ICC1 | 4.27 | 6.24 | mA | ||
ICC2 | 3.15 | 5.39 | |||||
Supply current - AC signal | All channels switching with square wave clock input; CL = 15 pF | 1 Mbps | ICC1 | 4.28 | 6.25 | ||
ICC2 | 3.3 | 5.55 | |||||
10 Mbps | ICC1 | 4.37 | 6.37 | ||||
ICC2 | 4.6 | 7.04 | |||||
50 Mbps (25Mbps) |
ICC1 | 4.5 | 6.5 | ||||
ICC2 | 6.84 | 9.47 |