SLLSFA0C July 2019 – May 2024 ISO7021
PRODUCTION DATA
A minimum of four layers is required to accomplish a low EMI PCB design (see Figure 11-1). Layer stacking must be in the following order (top-to-bottom): high-speed signal layer, ground plane, power plane and low-frequency signal layer.
If an additional supply voltage plane or signal layer is needed, add a second power or ground plane system to the stack to keep the layers symmetrical. This makes the stack mechanically stable and prevents warping. Also the power and ground plane of each power system can be placed closer together, thus increasing the high-frequency bypass capacitance significantly.
Refer to the Digital Isolator Design Guide for detailed layout recommendations.