Product details

Number of channels 2 Rating Catalog Forward/reverse channels 1 forward / 1 reverse Integrated isolated power No Isolation rating Basic Default output High, Low Data rate (max) (Mbps) 4 Protocols General purpose, UART Surge isolation voltage (VIOSM) (VPK) 6400 Transient isolation voltage (VIOTM) (VPK) 4242 Withstand isolation voltage (VISO) (Vrms) 3000 CMTI (min) (V/µs) 50000 Operating temperature range (°C) -55 to 125 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 1.71 Propagation delay time (typ) (µs) 0.14 Current consumption per channel (DC) (typ) (mA) 0.00475 Current consumption per channel (1 Mbps) (typ) (mA) 0.12 Creepage (min) (mm) 3.7 Clearance (min) (mm) 3.7
Number of channels 2 Rating Catalog Forward/reverse channels 1 forward / 1 reverse Integrated isolated power No Isolation rating Basic Default output High, Low Data rate (max) (Mbps) 4 Protocols General purpose, UART Surge isolation voltage (VIOSM) (VPK) 6400 Transient isolation voltage (VIOTM) (VPK) 4242 Withstand isolation voltage (VISO) (Vrms) 3000 CMTI (min) (V/µs) 50000 Operating temperature range (°C) -55 to 125 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 1.71 Propagation delay time (typ) (µs) 0.14 Current consumption per channel (DC) (typ) (mA) 0.00475 Current consumption per channel (1 Mbps) (typ) (mA) 0.12 Creepage (min) (mm) 3.7 Clearance (min) (mm) 3.7
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Ultra-low power consumption
    • 4.8µA per channel quiescent current (3.3V)
    • 15µA per channel at 100kbps (3.3V)
    • 120µA per channel at 1Mbps (3.3V)
  • Robust isolation barrier
    • >100-year projected lifetime
    • 3000VRMS isolation rating
    • ±100kV/µs typical CMTI
  • Wide supply range: 1.71V to 1.89V and 2.25V to 5.5V
  • Wide temperature range: –55°C to 125°C
  • Small 8-SOIC package (8-D)
  • Signaling rate: Up to 4Mbps
  • Default output High (ISO7021) and Low (ISO7021F) options
  • Robust electromagnetic compatibility (EMC)
    • System-level ESD, EFT, and surge immunity
    • ±8kV IEC 61000-4-2 contact discharge protection across isolation barrier
    • Very low emissions
  • Safety-related certifications:
    • DIN EN IEC 60747-17 (VDE 0884-17)
    • UL 1577 Component Recognition Program
    • IEC 62368-1, IEC 61010-1 and GB 4943.1
    • IECEx (IEC 60079-0 & IEC 60079-11) and ATEX (EN IEC60079-0 & EN 60079-11)
  • Ultra-low power consumption
    • 4.8µA per channel quiescent current (3.3V)
    • 15µA per channel at 100kbps (3.3V)
    • 120µA per channel at 1Mbps (3.3V)
  • Robust isolation barrier
    • >100-year projected lifetime
    • 3000VRMS isolation rating
    • ±100kV/µs typical CMTI
  • Wide supply range: 1.71V to 1.89V and 2.25V to 5.5V
  • Wide temperature range: –55°C to 125°C
  • Small 8-SOIC package (8-D)
  • Signaling rate: Up to 4Mbps
  • Default output High (ISO7021) and Low (ISO7021F) options
  • Robust electromagnetic compatibility (EMC)
    • System-level ESD, EFT, and surge immunity
    • ±8kV IEC 61000-4-2 contact discharge protection across isolation barrier
    • Very low emissions
  • Safety-related certifications:
    • DIN EN IEC 60747-17 (VDE 0884-17)
    • UL 1577 Component Recognition Program
    • IEC 62368-1, IEC 61010-1 and GB 4943.1
    • IECEx (IEC 60079-0 & IEC 60079-11) and ATEX (EN IEC60079-0 & EN 60079-11)

The ISO7021 device is an ultra-low power, multichannel digital isolator that can be used to isolate CMOS or LVCMOS digital I/Os. Each isolation channel has a logic input and output buffer separated by a double capacitive silicon dioxide (SiO2) insulation barrier. Innovative edge based architecture combined with an ON-OFF keying modulation scheme allows these isolators to consume very-low power while meeting 3000VRMS isolation rating per UL1577. The per channel dynamic current consumption of the device is under 120µA/Mbps and the per channel static current consumption is 4.8µA at 3.3V, allowing for use of the ISO7021 in both power and thermal constrained system designs.

The device can operate as low as 1.71V, as high as 5.5V , and is fully functional with different supply voltages on each side of isolation barrier. The two-channel isolator comes in a narrow body 8-SOIC package with one forward and one reverse-direction channel in a 8-SOIC package. The device has default output high and low options. If the input power or signal is lost, default output is high for the ISO7021 device without the suffix F and low for the ISO7021F device with the F suffix. See the Device Functional Modes section for more information.

The ISO7021 device is an ultra-low power, multichannel digital isolator that can be used to isolate CMOS or LVCMOS digital I/Os. Each isolation channel has a logic input and output buffer separated by a double capacitive silicon dioxide (SiO2) insulation barrier. Innovative edge based architecture combined with an ON-OFF keying modulation scheme allows these isolators to consume very-low power while meeting 3000VRMS isolation rating per UL1577. The per channel dynamic current consumption of the device is under 120µA/Mbps and the per channel static current consumption is 4.8µA at 3.3V, allowing for use of the ISO7021 in both power and thermal constrained system designs.

The device can operate as low as 1.71V, as high as 5.5V , and is fully functional with different supply voltages on each side of isolation barrier. The two-channel isolator comes in a narrow body 8-SOIC package with one forward and one reverse-direction channel in a 8-SOIC package. The device has default output high and low options. If the input power or signal is lost, default output is high for the ISO7021 device without the suffix F and low for the ISO7021F device with the F suffix. See the Device Functional Modes section for more information.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
ISO7041 ACTIVE Ultra-low power, ATEX/IECEx-certified, four-channel digital isolator Quad-channel solution

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 17
Top documentation Type Title Format options Date
* Data sheet ISO7021 Ultra-Low Power Two-Channel Digital Isolator datasheet (Rev. C) PDF | HTML 20 May 2024
Certificate VDE Certificate for Reinforced Isolation for DIN EN IEC 60747-17 (Rev. AA) 10 Mar 2026
Application note Construction and Marking Report for ATEX / IECEx Certification (Rev. A) PDF | HTML 02 Dec 2025
White paper Improve Your System Performance by Replacing Optocouplers with Digital Isolators (Rev. D) PDF | HTML 07 Nov 2025
Certificate ISO7041 Written Attestation of Conformity 10 Sep 2025
Certificate UL Certificate of Compliance File E181974 Vol 4 Sec 6 (Rev. R) 08 Sep 2025
Certificate CQC Certificate for ISOxxD (Rev. B) 19 Aug 2025
Certificate TUV Certificate for Isolation Devices (Rev. L) 15 Aug 2025
Certificate CSA Certificate for ISO7021D 24 Mar 2023
White paper Why are Digital Isolators Certified to Meet Electrical Equipment Standards? 16 Nov 2021
Application note Intrinsic Safety Compliance of Digital Isolators in Explosive Atmospheres (Rev. A) 25 Aug 2021
White paper Distance Through Insulation: How Digital Isolators Meet Certification Requiremen PDF | HTML 11 Jun 2021
Technical article Upgrade your explosive atmosphere designs with IECEx-certified digital isolators PDF | HTML 06 Nov 2020
Certificate ATEX Certificate for Explosive Atmospheres: CSANe 20ATEX2090U 19 Aug 2020
Certificate IECEx Certificate for Explosive Atmospheres: IECEx CSA 20.0012U 14 Aug 2020
Technical article Staying on budget: How digital isolators are transforming field transmitters PDF | HTML 24 May 2019
Design guide Isolated power and data interface for low-power applications reference design 30 Jan 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIGI-ISO-EVM — Universal digital isolator evaluation module

DIGI-ISO-EVM is an evaluation module (EVM) used to evaluate any of the TI single-channel, dual-channel, triple-channel, quad-channel or six-channel digital isolator devices in five different packages - 8-pin narrow-body SOIC (D), 8-pin wide-body SOIC (DWV), 16-pin wide-body SOIC (DW), 16-pin ultra- (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

ISO7041DBQEVM — Evaluation module for the ISO7041 low-power quad-channel digital isolator in the DBQ package

The ISO7041DBQEVM is an evaluaiton module used to evaluate the ISO7041 low-power quad channel digital isolator in a 16-pin SSOP package (package code, DBQ). The EVM features enough test points, jumper option, and current sense capabilities for you to evaluate the device with minimal (...)
User guide: PDF
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos