SLLSFA0C July 2019 – May 2024 ISO7021
PRODUCTION DATA
To design with these devices, use the parameters listed in Table 9-2.
PARAMETER | VALUE |
---|---|
Supply voltage, VCC1 and VCC2 | 1.71V to 1.89V or 2.25V to 5.5V |
Decoupling capacitor between VCC1 and GND1 | 0.1µF |
Decoupling capacitor from VCC2 and GND2 | 0.1µF |