SLLSEI6G September 2014 – January 2017 ISO7340C , ISO7340FC , ISO7341C , ISO7341FC , ISO7342C , ISO7342FC
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NOTE
Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.
The ISO734x family of devices use single-ended TTL-logic switching technology. The supply voltage range is from 3 V to 5.5 V for both supplies, VCC1 and VCC2. When designing with digital isolators, keep in mind that because of the single-ended design structure, digital isolators do not conform to any specific interface standard and are only intended for isolating single-ended CMOS or TTL digital signal lines. The isolator is typically placed between the data controller (that is, μC or UART), and a data converter or a line transceiver, regardless of the interface type or standard.
The ISO734x family of devices combined with Texas Instruments' precision analog-to-digital converter and mixed signal micro-controller can create an advanced isolated data acquisition system as shown in Figure 20.
Unlike optocouplers, which require external components to improve performance, provide bias, or limit current, the ISO734x family of devices only requires two external bypass capacitors to operate.
For the equations in this section, the following is true:
At VCC1 = VCC2 = 5 V:
At VCC1 = VCC2 = 3.3 V:
At VCC1 = VCC2 = 5 V:
At VCC1 = VCC2 = 3.3 V:
At VCC1 = VCC2 = 5 V:
At VCC1 = VCC2 = 3.3 V:
The typical eye diagrams of the ISO734x family of devices indicate low jitter and a wide open eye at the maximum data rate of 25 Mbps.
The ISO7341x device and several other components from Texas Instruments can be used to create an isolated serial peripheral interface (SPI) for input module with 16 inputs.
Refer to Isolated Data Acquisition System for Process Control for the design requirements.
Refer to Isolated Data Acquisition System for Process Control for the detailed design procedures.
Refer to Isolated Data Acquisition System for Process Control for the application curves.
Typical isolated RS-232 interface implementation is shown in Figure 27.
Refer to Isolated Data Acquisition System for Process Control for the design requirements.
Refer to Isolated Data Acquisition System for Process Control for the detailed design procedures.
Refer to Isolated Data Acquisition System for Process Control for the application curves.