A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
ISO6740 ACTIVE General-purpose, quad-channel, 4/0 digital isolator Supports 50-Mbps data rate
ISO7740 ACTIVE Robust EMC, quad-channel, 4/0, reinforced digital isolator Supports 100-Mbps data rate

Product details

Rating Catalog Integrated isolated power No Isolation rating Basic Number of channels 4 Forward/reverse channels 4 forward / 0 reverse Default output Low Data rate (max) (Mbps) 25 Surge isolation voltage (VIOSM) (VPK) 7800 Transient isolation voltage (VIOTM) (VPK) 4242 Withstand isolation voltage (VISO) (Vrms) 3000 CMTI (min) (V/µs) 25000 Operating temperature range (°C) -40 to 125 Supply voltage (max) (V) 5 Supply voltage (min) (V) 3.3 Propagation delay time (typ) (µs) 0.031 Current consumption per channel (DC) (typ) (mA) 0.68 Current consumption per channel (1 Mbps) (typ) (mA) 0.68 Creepage (min) (mm) 8 Clearance (min) (mm) 8
Rating Catalog Integrated isolated power No Isolation rating Basic Number of channels 4 Forward/reverse channels 4 forward / 0 reverse Default output Low Data rate (max) (Mbps) 25 Surge isolation voltage (VIOSM) (VPK) 7800 Transient isolation voltage (VIOTM) (VPK) 4242 Withstand isolation voltage (VISO) (Vrms) 3000 CMTI (min) (V/µs) 25000 Operating temperature range (°C) -40 to 125 Supply voltage (max) (V) 5 Supply voltage (min) (V) 3.3 Propagation delay time (typ) (µs) 0.031 Current consumption per channel (DC) (typ) (mA) 0.68 Current consumption per channel (1 Mbps) (typ) (mA) 0.68 Creepage (min) (mm) 8 Clearance (min) (mm) 8
SOIC (DW) 16 106.09 mm² 10.3 x 10.3
  • Signaling Rate: 25 Mbps
  • Integrated Noise Filter on the Inputs
  • Default Output and Options
  • Low Power Consumption, Typical ICC per Channel at 1 Mbps:
    • ISO7340x: 0.9 mA (5-V Supplies),
      0.7 mA (3.3-V Supplies)
    • ISO7341x: 1.2 mA (5-V Supplies),
      0.9 mA (3.3-V Supplies)
    • ISO7342x: 1.3 mA (5-V Supplies),
      0.9 mA (3.3-V Supplies)
  • Low Propagation Delay: 31 ns
    Typical (5-V Supplies)
  • 3.3-V and 5-V Level Translation
  • Wide Temperature Range: –40°C to 125°C
  • 70-KV/μs Transient Immunity,
    Typical (5-V Supplies)
  • Robust Electromagnetic Compatibility (EMC)
    • System-level ESD, EFT, and Surge Immunity
    • Low Emissions
  • Operates from 3.3-V and 5-V Supplies
  • Wide-Body SOIC-16 Package
  • Safety-Related Certifications:
    • 4242-VPK Basic Isolation per DIN V VDE V 0884-10 and DIN EN 61010-1
    • 3-KVRMS Isolation for 1 minute per UL 1577
    • CSA Component Acceptance Notice 5A, IEC 60950-1 and IEC 61010-1 End Equipment Standards
    • GB4943.1-2011 CQC Certified

All trademarks are the property of their respective owners.

  • Signaling Rate: 25 Mbps
  • Integrated Noise Filter on the Inputs
  • Default Output and Options
  • Low Power Consumption, Typical ICC per Channel at 1 Mbps:
    • ISO7340x: 0.9 mA (5-V Supplies),
      0.7 mA (3.3-V Supplies)
    • ISO7341x: 1.2 mA (5-V Supplies),
      0.9 mA (3.3-V Supplies)
    • ISO7342x: 1.3 mA (5-V Supplies),
      0.9 mA (3.3-V Supplies)
  • Low Propagation Delay: 31 ns
    Typical (5-V Supplies)
  • 3.3-V and 5-V Level Translation
  • Wide Temperature Range: –40°C to 125°C
  • 70-KV/μs Transient Immunity,
    Typical (5-V Supplies)
  • Robust Electromagnetic Compatibility (EMC)
    • System-level ESD, EFT, and Surge Immunity
    • Low Emissions
  • Operates from 3.3-V and 5-V Supplies
  • Wide-Body SOIC-16 Package
  • Safety-Related Certifications:
    • 4242-VPK Basic Isolation per DIN V VDE V 0884-10 and DIN EN 61010-1
    • 3-KVRMS Isolation for 1 minute per UL 1577
    • CSA Component Acceptance Notice 5A, IEC 60950-1 and IEC 61010-1 End Equipment Standards
    • GB4943.1-2011 CQC Certified

All trademarks are the property of their respective owners.

The ISO734x family of devices provides galvanic isolation up to 3000 VRMS for 1 minute per UL 1577 and 4242 VPK per VDE V 0884-10. These devices have four isolated channels comprised of logic input and output buffers separated by a silicon dioxide (SiO2) insulation barrier.

The ISO7340x device has four channels in forward direction, the ISO7341x device has three forward and one reverse-direction channels, and the ISO7342x device has two forward and two reverse-direction channels. In case of input power or signal loss, the default output is for devices with suffix and for devices without suffix . See the section for further details.

Used in conjunction with isolated power supplies, these devices help prevent noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. The ISO734x device has integrated noise filter for harsh industrial environment where short noise pulses may be present at the device input pins. The ISO734x device has TTL input thresholds and operates from 3-V to 5.5-V supply levels. Through innovative chip design and layout techniques, electromagnetic compatibility of the ISO734x family of devices has been significantly enhanced to enable system-level ESD, EFT, surge, and emissions compliance.

For all available packages, see the orderable addendum at the end of the datasheet.

The ISO734x family of devices provides galvanic isolation up to 3000 VRMS for 1 minute per UL 1577 and 4242 VPK per VDE V 0884-10. These devices have four isolated channels comprised of logic input and output buffers separated by a silicon dioxide (SiO2) insulation barrier.

The ISO7340x device has four channels in forward direction, the ISO7341x device has three forward and one reverse-direction channels, and the ISO7342x device has two forward and two reverse-direction channels. In case of input power or signal loss, the default output is for devices with suffix and for devices without suffix . See the section for further details.

Used in conjunction with isolated power supplies, these devices help prevent noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. The ISO734x device has integrated noise filter for harsh industrial environment where short noise pulses may be present at the device input pins. The ISO734x device has TTL input thresholds and operates from 3-V to 5.5-V supply levels. Through innovative chip design and layout techniques, electromagnetic compatibility of the ISO734x family of devices has been significantly enhanced to enable system-level ESD, EFT, surge, and emissions compliance.

For all available packages, see the orderable addendum at the end of the datasheet.

Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIGI-ISO-EVM — Universal digital isolator evaluation module

DIGI-ISO-EVM is an evaluation module (EVM) used to evaluate any of the TI single-channel, dual-channel, triple-channel, quad-channel or six-channel digital isolator devices in five different packages - 8-pin narrow-body SOIC (D), 8-pin wide-body SOIC (DWV), 16-pin wide-body SOIC (DW), 16-pin ultra- (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

ISO7342CEVM — Quad-channel digital isolator evaluation module

The ISO7342CEVM helps you evaluate device performance, supporting the fast development and analysis of isolated systems. The EVM supports evaluation of any our TI ISO73xx triple- or quad-channel digital isolators in a 16-pin SOIC (DW) package.


The ISO7342C digital isolator provides galvanic (...)

User guide: PDF
Not available on TI.com
Simulation model

ISO7340FC IBIS Model

SLLM260.ZIP (33 KB) - IBIS Model
Reference designs

TIDA-010044 — NAMUR PLC Digital input with fault protection and diagnostics reference design

The NAMUR proximity sensor is widely used in industrial control when a special requirement on maximum energy is to be fulfilled by the sensor. This in turn dictates special requirements on the PLC digital input designed to interface with such sensor with regard to accuracy, and reliability. This (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (DW) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos