SLLSEA5C March 2012 – March 2019 ISO7421E-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VOH | High-level output voltage | IOH = –4 mA; See Figure 1 | VCC –0.8 | 4.6 | V | ||
IOH = –20 µA; See Figure 1 | VCC –0.1 | 5 | |||||
VOL | Low-level output voltage | IOL = 4 mA; See Figure 1 | 0.2 | 0.4 | V | ||
IOL = 20 µA; See Figure 1 | 0 | 0.1 | |||||
VI(HYS) | Input threshold voltage hysteresis | 400 | mV | ||||
IIH | High-level input current | INx at 0 V or VCC | 10 | µA | |||
IIL | Low-level input current | –10 | µA | ||||
CMTI | Common-mode transient immunity | VI = VCC or 0 V; See Figure 3 | 25 | 50 | kV/µs | ||
SUPPLY CURRENT (All inputs switching with square wave clock signal for dynamic ICC measurement) | |||||||
ICC1 | Supply current for VCC1 and VCC2 | DC to 1 Mbps | DC Input: VI = VCC or 0 V | 2.3 | 3.6 | mA | |
ICC2 | AC Input: CL = 15 pF | 2.3 | 3.6 | ||||
ICC1 | 10 Mbps | CL = 15 pF | 2.9 | 4.5 | |||
ICC2 | 2.9 | 4.5 | |||||
ICC1 | 25 Mbps | 4.3 | 6 | ||||
ICC2 | 4.3 | 6 | |||||
ICC1 | 50 Mbps | 6 | 9.1 | ||||
ICC2 | 6 | 9.1 |