A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
ISO7721-Q1 ACTIVE Automotive, robust EMC, dual-channel, 1/1, reinforced digital isolator Higher isolation, stronger CMTI, wider supply range and better immunity
Same functionality with different pin-out to the compared device
ISO6721-Q1 ACTIVE Automotive, general-purpose, dual-channel, 1/1 digital isolator Upgrade with higher isolation, stronger CMTI, wider supply range and better immunity

Product details

Rating Automotive Integrated isolated power No Isolation rating Basic Number of channels 2 Forward/reverse channels 1 forward / 1 reverse Default output High Data rate (max) (Mbps) 50 Surge isolation voltage (VIOSM) (VPK) 4000 Transient isolation voltage (VIOTM) (VPK) 4242 Withstand isolation voltage (VISO) (Vrms) 2500 CMTI (min) (V/µs) 25000 Operating temperature range (°C) -40 to 125 Supply voltage (max) (V) 5 Supply voltage (min) (V) 3.3 Propagation delay time (typ) (µs) 0.009 Current consumption per channel (DC) (typ) (mA) 1.8 Current consumption per channel (1 Mbps) (typ) (mA) 1.8 Creepage (min) (mm) 4 Clearance (min) (mm) 4
Rating Automotive Integrated isolated power No Isolation rating Basic Number of channels 2 Forward/reverse channels 1 forward / 1 reverse Default output High Data rate (max) (Mbps) 50 Surge isolation voltage (VIOSM) (VPK) 4000 Transient isolation voltage (VIOTM) (VPK) 4242 Withstand isolation voltage (VISO) (Vrms) 2500 CMTI (min) (V/µs) 25000 Operating temperature range (°C) -40 to 125 Supply voltage (max) (V) 5 Supply voltage (min) (V) 3.3 Propagation delay time (typ) (µs) 0.009 Current consumption per channel (DC) (typ) (mA) 1.8 Current consumption per channel (1 Mbps) (typ) (mA) 1.8 Creepage (min) (mm) 4 Clearance (min) (mm) 4
SOIC (DW) 16 106.09 mm² 10.3 x 10.3
  • Qualified for automotive applications
  • AEC-Q100 Qualified with the following results:
    • Device temperature grade 1: -40°C to +125°C ambient operating temperature range
    • Device HBM ESD classification level H3A
    • Device CDM ESD classification level C4
  • Propagation delay less than 20 ns
  • Low power consumption
  • Safety and regulatory approvals
    • 4242 VPK Isolation per VDE, 2.5 kVrms isolation per UL 1577, CSA approved per IEC 60950-1 and IEC 61010-1 End Equipment Standards
  • 50 kV/µs Transient immunity typical
  • Operates from 3.3 V or 5 V Supply and logic levels
  • Qualified for automotive applications
  • AEC-Q100 Qualified with the following results:
    • Device temperature grade 1: -40°C to +125°C ambient operating temperature range
    • Device HBM ESD classification level H3A
    • Device CDM ESD classification level C4
  • Propagation delay less than 20 ns
  • Low power consumption
  • Safety and regulatory approvals
    • 4242 VPK Isolation per VDE, 2.5 kVrms isolation per UL 1577, CSA approved per IEC 60950-1 and IEC 61010-1 End Equipment Standards
  • 50 kV/µs Transient immunity typical
  • Operates from 3.3 V or 5 V Supply and logic levels

The ISO7421E-Q1 provides double galvanic isolation of up to 2.5 KVrms for 1 minute per UL. This digital isolator has two isolation channels in a bi-directional configuration. Each isolation channel has a logic input and output buffer separated by a silicon oxide (SiO2) insulation barrier. Used in conjunction with isolated power supplies, these devices prevent noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry.

The devices have TTL input thresholds and require two supply voltages, 3.3 V or 5 V, or any combination. All inputs are 5-V tolerant when supplied from a 3.3-V supply.

Note: The ISO7421E-Q1 is specified for signaling rates up to 50 Mbps. Due to their fast response time, under most cases, these devices will also transmit data with much shorter pulse widths. Designers should add external filtering to remove spurious signals with input pulse duration < 20 ns if desired.

The ISO7421E-Q1 provides double galvanic isolation of up to 2.5 KVrms for 1 minute per UL. This digital isolator has two isolation channels in a bi-directional configuration. Each isolation channel has a logic input and output buffer separated by a silicon oxide (SiO2) insulation barrier. Used in conjunction with isolated power supplies, these devices prevent noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry.

The devices have TTL input thresholds and require two supply voltages, 3.3 V or 5 V, or any combination. All inputs are 5-V tolerant when supplied from a 3.3-V supply.

Note: The ISO7421E-Q1 is specified for signaling rates up to 50 Mbps. Due to their fast response time, under most cases, these devices will also transmit data with much shorter pulse widths. Designers should add external filtering to remove spurious signals with input pulse duration < 20 ns if desired.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIGI-ISO-EVM — Universal digital isolator evaluation module

DIGI-ISO-EVM is an evaluation module (EVM) used to evaluate any of the TI single-channel, dual-channel, triple-channel, quad-channel or six-channel digital isolator devices in five different packages - 8-pin narrow-body SOIC (D), 8-pin wide-body SOIC (DWV), 16-pin wide-body SOIC (DW), 16-pin ultra- (...)

User guide: PDF | HTML
Simulation model

ISO7421FE IBIS Model

SLLM136.ZIP (26 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
SOIC (DW) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos