Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
Low-power dual digital isolators
1 Features
- Qualified for automotive applications
- AEC-Q100 Qualified with the following results:
- Device temperature grade 1: -40°C to +125°C ambient operating temperature range
- Device HBM ESD classification level H3A
- Device CDM ESD classification level C4
- Propagation delay less than 20 ns
- Low power consumption
- Safety and regulatory approvals
- 4242 VPK Isolation per VDE, 2.5 kVrms isolation per UL 1577, CSA approved per IEC 60950-1 and IEC 61010-1 End Equipment Standards
- 50 kV/µs Transient immunity typical
- Operates from 3.3 V or 5 V Supply and logic levels