SLLSEA5C March 2012 – March 2019 ISO7421E-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
L(I01) | Minimum air gap (Clearance) | Shortest terminal to terminal distance through air | 7.6 | mm | ||
L(I02) | Minimum external tracking (Creepage) | Shortest terminal to terminal distance across the package surface | 7.6 | mm | ||
CTI | Tracking resistance (Comparative Tracking Index) | DIN EN 60112 (VDE 0303-11) | ≥400 | V | ||
Minimum internal gap (Internal Clearance) | Distance through the insulation | 0.014 | mm | |||
RIO | Isolation resistance, input to output(1) | Input to output, VIO = 500 V, all pins on each side of the barrier tied together creating a two-terminal device | >1012 | Ω | ||
CIO | Barrier capacitance input to output(1) | VIO = 0.4 sin(2πft), f = 1 MHz | 2 | pF | ||
CI | Input capacitance to ground(2) | VI = VCC/2 + 0.4 sin(2πft), f = 1 MHz, VCC = 5 V | 2 | pF |
empty para for space above the NOTE
NOTE
Creepage and clearance requirements should be applied according to the specific equipment isolation standards of an application. Care should be taken to maintain the creepage and clearance distance of a board design to ensure that the mounting pads of the isolator on the printed circuit board do not reduce this distance
Creepage and clearance on a printed circuit board become equal according to the measurement techniques shown in the Isolation Glossary. Techniques such as inserting grooves and/or ribs on a printed circuit board are used to help increase these specifications.