SLLSEA5C
March 2012 – March 2019
ISO7421E-Q1
PRODUCTION DATA.
1
Features
2
Applications
3
Description
Simplified Schematic
4
Pin Configuration and Functions
Table 1.
Pin Functions
5
Electrostatic Discharge Caution
Device Images
5.1
Device Function Table
5.2
Available Options
6
Absolute Maximum Ratings
7
Thermal Information
8
Recommended Operating Conditions
9
Electrical Characteristics
10
Switching Characteristics
11
Electrical Characteristics
12
Switching Characteristics
13
Electrical Characteristics
14
Switching Characteristics
15
Electrical Characteristics
16
Switching Characteristics
17
Parameter Measurement Information
18
Device Information
18.1
Package Characteristics
18.2
IEC 60664-1 Ratings Table
18.3
Insulation Characteristics
18.4
Regulatory Information
18.5
IEC Safety Limiting Values
18.6
Equivalent Input And Output Schematic Diagrams
19
Typical Characteristics
20
Revision History
Package Options
Mechanical Data (Package|Pins)
DW|16
MSOI003I
Thermal pad, mechanical data (Package|Pins)
DW|16
QFND505A
Orderable Information
sllsea5c_oa
sllsea5c_pm
17
Parameter Measurement Information
A.
The input pulse is supplied by a generator having the following characteristics: PRR ≤ 50 kHz, 50% duty cycle, t
r
≤ 3ns, t
f
≤ 3ns, Z
O
= 50Ω.
B.
C
L
= 15 pF and includes instrumentation and fixture capacitance within ±20%.
Figure 1.
Switching Characteristic Test Circuit and Voltage Waveforms
A.
C
L
= 15 pF and includes instrumentation and fixture capacitance within ±20%.
Figure 2.
Failsafe Delay Time Test Circuit and Voltage Waveforms
A.
C
L
= 15 pF and includes instrumentation and fixture capacitance within ±20%.
Figure 3.
Common-Mode Transient Immunity Test Circuit