SLLSEA5C March 2012 – March 2019 ISO7421E-Q1
PRODUCTION DATA.
MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|
VCC1, VCC2 | Supply voltage - 3.3V Operation | 3.15 | 3.3 | 3.45 | V |
Supply voltage - 5V Operation | 4.75 | 5 | 5.25 | ||
IOH | High-level output current | –4 | mA | ||
IOL | Low-level output current | 4 | mA | ||
VIH | High-level output voltage | 2 | VCC | V | |
VIL | Low-level output voltage | 0 | 0.8 | V | |
TA | Ambient Temperature | -40 | 125 | °C | |
TJ(1) | Junction temperature | –40 | 136 | °C | |
1/tui | Signaling rate | 0 | 50 | Mbps | |
tui | Input pulse duration | 1 | µs |