SLLSER9E November 2016 – December 2024 ISO7710
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | Type(1) | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. | |||
DW | D | |||
VCC1 | 3 | 1, 3 | — | Power supply, VCC1 |
VCC2 | 14 | 8 | — | Power supply, VCC2 |
GND1 | 1, 7 | 4 | — | Ground connection for VCC1 |
GND2 | 9, 16 | 5 | — | Ground connection for VCC2 |
IN | 4 | 2 | I | Input channel |
OUT | 13 | 6 | O | Output channel |
NC | 2, 5, 6, 8, 10,11, 12, 15 | 7 | — | Not connected. Pin has not internal connection |